| Specification | Description |
|---|---|
|
Power requirement |
24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, Power Supply Class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe) |
|
Power consumption |
10 VA typical, 14 VA maximum1 Note: The USB feature is not currently supported.
|
|
Power source |
+15 VDC power source terminals provide 35 mA total current. Quantity 1 located in Universal IN terminals - for active (3-wire) input devices |
|
Ambient conditions |
Operating: 0°C to 50°C (32°F to 122°F) Storage: -40°C to 70°C (-40°F to 158°F) |
|
Network engines |
F4-CVM models: All network engine model types F4-CVE03050-0P: All network engine model types at R9.0 or later. |
| Communications protocol |
F4-CVM models: BACnet MS/TP, N2, Zigbee Wireless also supported (at FC Bus and for Sensors) with additional hardware. F4-CVE03050-0P: BACnet/SC or BACnet/IP |
| Device addressing for BACnet MS/TP |
Decimal address set using the three rotary switches: valid controller device addresses 4-127 |
| Controller number for Ethernet controller |
3 rotary switches to assign a unique number for each controller to physically identify the controller and relate it to the building drawings; valid controller numbers 0-999 |
| Device addressing for N2 | Decimal address set using the three rotary switches: valid controller device addresses 1-254 |
|
Communications bus |
F4-CVM models: BACnet MS/TP (default), N2. CV Series controllers support wireless functionality for the FC bus and for sensors with additional hardware. 3-wire FC Bus between the supervisory controller and equipment
controllers
Note: For more information, refer to the
FX
MS/TP Communications Bus Technical Bulletin
(LIT-12011670)
.
F4-CVE03050-0P: BACnet/IP (default); BACnet/SC Two Ethernet ports; 10/100 Mbps; 8-pin RJ-45 connector
Note: For more information, refer to the
Facility Explorer IP Networks for BACnet/IP Controllers Configuration
Guide (LIT-12012980).
All CV series models: 4-wire SA Bus between equipment controller, network sensors and other sensor/actuator devices, includes a lead to source 15 VDC supply power (from equipment controller) to bus devices |
|
Processor |
RX64M 32-bit Renesas microcontroller |
|
Memory |
16MB Flash Memory and 8MB SDRAM |
|
Real-time clock backup power supply |
Super capacitor maintains power to the onboard real-time clock for a minimum of 72 hours when supply power to the controller is disconnected. |
|
Input and output capabilities |
3 - Universal Inputs: Defined as 0–10 VDC, 0–600k ohms, or Binary Dry Contact 2 - Configurable Outputs: Defined as 0-10 VDC or 24 VAC Triac BO 3 - Binary Outputs: Defined as 24 VAC Triac (external power source only) |
|
Universal Input (UI) Resolution/Configurable Output (CO) accuracy |
UI Analog Input Mode: 15-bit resolution on UIs CO Analog Output Mode: 0–10 VDC ± 200 mV |
|
Air pressure differential sensor |
Range: -2 in. to 2 in. H2O Performance Characteristics: Typical accuracy at ambient operating conditions: +/- 0.5 % in. Water column full scale Typical accuracy at zero (null) pressure is +/- 0.0006 in. Water column |
|
Actuator rating |
4 N·m (35 lb·in) minimum shaft length = 44 mm (1-3/4 in.) (if provided) |
|
Terminations |
Inputs/Outputs: Pluggable Screw Terminal FC Bus, SA Bus, and Supply Power: 4-Wire and 2-Wire Pluggable Screw Terminal Blocks SA Bus Modular Ports: RJ-12 6-Pin Modular Jacks Note: The FC Bus Terminal and FC Bus Port are only available on the CVM
models
|
|
Mounting |
Mounts to damper shaft using single set screw and to duct with single mounting screw |
|
Housing |
Enclosure material: ABS and polycarbonate UL94 5VB; Self-extinguishing Protection Class: IP20 (IEC529) |
|
Dimensions (height x width x depth) |
165 mm x 125 mm x 73 mm (6.5 in. x 4.92 in. x 2.9 in.) Center of Output Hub to Center of Captive Spacer: 135 mm (5-5/16 in.) |
|
Weight |
0.69 kg (1.52 lb) |
|
Compliance |
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment. FCC Compliant to CFR47, Part 15, Subpart B, Class A. Suitable for Use in Other Environmental Air Space (Plenums) in Accordance with Section 300.22(C) of the National Electrical Code. |
|
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment. Industry Canada Compliant, ICES-003 |
|
|
|
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and RoHS Directive. |
|
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant. |
|
BACnet International: BACnet Testing Laboratories™ (BTL) Protocol Revision 18 Listed and Certified BACnet Advanced Application Controller (B-AAC), based on ANSI/ASHRAE 135-2020 |
|
|
|
United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, the Electrical Equipment (Safety) Regulations, and the Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations. |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.