CV series ordering information and accessories - Facility Explorer - LIT-1901107 - F4-CVM03050-0P - F4-CVM03050-0 - F4-CVE03050-0P - Variable air volume controller - F4-CVM VAV Box Controller

F4-CV Series VAV Box Controllers Catalog Page

Product
Variable Air Volume > Variable Air Volume Box Controls > F4-CVM VAV Box Controller
Document type
Catalog Page
Document number
LIT-1901107
Revision date
2022-07-19
Product status
Active
Table 1. CV series ordering information

Product code number

Description

F4 -CVM03050-0

VAV Box Controller with Integrated Actuator and Digital Differential Pressure Transducer (DPT) Sensor.

Includes MS/TP and N2 communication; 8 points (3 UI, 2 CO, and 3 BO); real-time clock; 24 VAC input.

F4 -CVM03050-0P

VAV Box Controller with Integrated Actuator, Position Feedback, and DPT Sensor.

Includes MS/TP and N2 communication; 8 points (3 UI, 2 CO, and 3 BO); real-time clock; 24 VAC input

F4 -CVE03050-0P

VAV Box Controller with Integrated Actuator, Position Feedback, and DPT Sensor.

Includes BACnet/SC and BACnet/IP communication; 8 points (3 UI, 2 CO, and 3 BO); real-time clock; 24 VAC input.

Table 2. CV series accessories (order separately)

Product code number

Description

XPM Series Expansion Modules

Refer to the F4-XPM Expansion Modules Catalog Page (LIT-1901150) for a complete list of available Expansion Modules.
PCX Series Expansion Modules

Refer to the FX-PC Series Programmable Controllers and Related Products Product Bulletin (LIT-12011657) for a complete list of available Expansion Modules.

TL-CCT-0

License enabling Controller Configuration Tool (CCT) software for one user

FX-FCP-0

License enabling Facility Explorer Equipment Controller Firmware Package Files required for CCT

Mobile Access Portal (MAP) Gateway

Refer to the Mobile Access Portal Gateway Catalog Page (LIT-1900869) to identify the appropriate product for your region.

F4 -DLK0350-0

Local controller display with a 3.5 in. (8.9 cm) color display and a navigation keypad

FX-DIS1710-0 Local Controller Display, 3.0 in. (76 mm) monochrome display with navigation keypad
NS-ATV7003-0 Handheld VAV Balancing Tool
NS Series Network Sensors

Refer to the NS Series Network Sensors Product Bulletin (LIT-12011574) for specific sensor model descriptions.

AS-CBLTSTAT-0

Cable adapter for connection to 8-pin TE-6700 Series sensors

NS-WALLPLATE-0 Network Sensor Wall Plate

WRZ Series Wireless Room Sensors

Refer to the WRZ Series Wireless Room Sensors Product Bulletin (LIT-12011653) for specific sensor model descriptions.

WRZ-7860-0

Receiver for One-to-One Wireless Room Sensing Systems - functions with WRZ Series Sensors room sensors. Refer to the WRZ-7860 Receiver for One-to-One Wireless Room Sensing Product Bulletin (LIT-12011640) for a list of available products.

WRZ-SST-120

Wireless System Survey Tool (for use with the lower power 10mW WRZ and WRZ-7860 systems)

Refer to the WRZ-SST-120 Wireless Sensing System Tool Installation Instructions (LIT-24-10563-55) for usage instructions.

ZFR-HPSST-0

Wireless System Survey Tool. For use with the higher power WRG1830/ZFR183x System and lower power WRZ Sensors (10mW). Refer to the Hi Power Survey Tool Installation Document (LIT-24-11461-00012) for usage instructions.

WRG1830/ZFR183x Pro Series Wireless Field Bus System

For more information on products needed for wireless field bus installations and for a list of available products, refer to the WRG1830/FX-ZFR183x Pro Series Wireless Field Bus System Catalog Page (LIT-1901153).

ZFR-USBHA-0

ZFR USB Dongle provides a wireless connection through CCT to allow wireless commissioning of the wirelessly enabled CGM and CVM controllers. It also allows use of the ZFR Checkout Tool (ZCT) in CCT.

Note: The ZFR-USBHA-0 is not compatible with the WRG1830/ZFR183x Pro Series.
Note: The ZFR-USBHA-0 replaces the IA OEM DAUBI_2400 ZFR USB dongle. For additional information about the ZFR-USBHA-0 ZFR dongle, refer to the ZCT Checkout Tool Help LIT-12012292 or the WNC1800_ZFR182x Pro Series Wireless Field Bus System Technical Bulletin (LIT-12012356).

Y64T15-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 92 VA, Foot Mount, 72.2 cm (30 in.), Primary Leads and 76.2 cm (30 in.) Secondary Leads, Class 2

Y65A13-0

Transformer, 120 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AS), 20.32 cm (8 in.), Primary Leads and 76.2 cm (30 in.) Secondary Leads, Class 2

Y65T31-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AR+), 20.32 cm (8 in.), Primary Leads and Secondary Screw Terminals, Class 2

Y65T42-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Hub Mount (Y65SP+), 20.32 cm (8 in.), Primary Leads and Secondary Screw Terminals, Class 2

MS-FIT100-0

The Field Inspection Tool or (FIT) is a portable handheld device with a user interface that is used to test and troubleshoot the BACnet protocol MS/TP RS-485 communications bus that connects supervisory controllers and equipment controllers to field point interfaces.

The FIT can be used to check out the wiring of the MS/TP RS-485 bus as well as verify proper communications of supervisory controllers and equipment controllers connected to the bus. The FIT can be used on both the FC Bus and SA Bus.

TL-BRTRP-0

Portable BACnet/IP to MS/TP Router

ACC-TBKPWFCSA-0

Power, FC Bus, and SA Bus terminal block replacement kit for SNC, CG series, CV series, and XPM series of products. Kit includes 5 of each terminal block type. 15 terminal blocks in total.

ACC-TBKINOUT-0

Input and Output terminal block replacement kit for SNC, CG series, CV series, and XPM series of products. Kit includes 5 of each 2, 3, and 4 position Input and Output terminal blocks. 30 terminal blocks in total.

F4-CVACT-0R Actuator Assembly Replacement Kit for F4-CV series controllers.