Features and benefits - Facility Explorer - LIT-1901108 - F4-CGE09090-0 - F4-CGM04060-0 - F4-CGE04060-0 - F4-CGM09090-0H - F4-CGE09090-0H - F4-CGM09090-0 - Field Device - F4-CGM General Purpose Application Controller
F4-CG General Purpose Application Controller Catalog Page
- Product
- Controls > Field Controls > F4-CGM General Purpose Application Controller
- Document number
- LIT-1901108
- Revision date
- 2022-07-19
- Product status
- Active
- Sleek and modern packaging and styling
- Provides a modern, aesthetically pleasing industrial
design.
- Standard hardware and software platform
- Uses a common hardware design throughout the family line to
support standardized wiring practices and installation workflows. Also uses
a common software design to support use of a single tool for control
applications, commissioning, and troubleshooting to minimize technical
training.
- High memory capacity and fast processing power
- Provides application engineers with the horsepower to meet
sophisticated control requirements.
- Auto-Tuned Control Loops
- Proportional Adaptive Control (P-Adaptive)
and Pattern Recognition Adaptive Control (PRAC) delivers continuous control
loop tuning, which reduces commissioning time, eliminates change-of-season
re-commissioning, and reduces wear and tear on actuators.
- Standard BACnet protocol
- Provides interoperability with other Building Automation
System (BAS) products that use the widely accepted BACnet standard.
-
Models to support
BACnet/IP and BACnet/SC communications
-
Provides higher speed
communication with the Controller Configuration Tool (CCT) and improved
bandwidth. BACnet/SC is a new protocol that provides a secure method of
communication on IP networks. It uses standards widely accepted by the
IT community thus eliminating many of the IT concerns.
- Models to support wired BACnet MS/TP, ZFR
wireless, and N2 with streamlined workflow
- CGM controllers can support multiple
communication protocols without the need to purchase a special model per
protocol and without extra manual setup. If an application configured for N2
communication is loaded on the controller, it automatically communicates
through N2. Controllers will otherwise default to MS/TP communication. If a
ZFR Pro Wireless Field Bus Router is connected to the controller when the
controller is initially powered on, it automatically enters wireless
mode.
- BACnet Testing Laboratories (BTL) listed and certified as
BACnet Advanced Application Controllers (B-AAC)
- Ensures openness and interoperability with other BTL-listed
devices. BTL is a third-party agency, which validates that BAS vendor
products meet the BACnet industry-standard protocol.
- BACnet automatic discovery
- Supports easy controller integration into a
Facility
Explorer (FX)
BAS.
- Device Security
- Ensures device integrity while the system is rebooting and
during normal operation. Embedded software in the CGE controller provides
secure boot operation, firmware protection, secure communications, and
secure firmware updates to comply with cyber security best practices.
- FIPS 140-2 Level 1 compliance
- CGE controllers are FIPS 140-2 Level 1
compliant. FIPS 140-2 is a U.S. government cyber security standard used to
approve cryptographic modules and algorithms used for encryption. Assures
operators that
Facility
Explorer uses leading cyber security techniques to help prevent
unauthorized access to systems and data.
- Wireless ZFR and ZFR Pro support
- Wireless ZFR and ZFR Pro support provides a
wireless alternative to hard-wired MS/TP networking, offering application
flexibility and mobility with minimal disruption to building occupants, and
also simplifies and speeds up replacements.
- Integral real-time clock
- An integral real-time clock, which enables the controllers
to monitor and control schedules, calendars, and trends, and operate for
extended periods of time as stand-alone controllers when offline from the
FX
system network.
- Pluggable screw terminal blocks
- Pluggable input/output wiring terminal blocks that can be
removed from the controller provide electrical installers and field
technicians the ability to quickly and easily install and service a
controller without the need to disconnect and reconnect the input/output
wiring.
- Rotary switches for controller address/controller
number
- Easy-to-use rotary switches set the MS/TP address or
controller number in for Ethernet controllers decimal
format.
- Universal Inputs and Configurable Outputs
- Allows multiple signal options to provide input/output
flexibility.
- End-of-Line (EOL) switch in MS/TP equipment controllers
- Enables equipment controllers to be terminating devices on
the communications bus.
- Default State for Input/Output wiring validation
- Enables validation of the input and output terminals’ wiring
without having to download an application file.
- Background transfer coupled with enable/disable logic
options in Controller Configuration Tool (CCT)
- Saves field technicians’ time, enables productivity and
minimizes equipment disruption, since the controllers are operating while
file updates take place in the background and the application can be left
disabled until the system is ready to run.
- SA Bus device provisioning
improvements
- Saves field technicians time when commissioning SA Bus
devices by enabling an equipment controller to transfer and apply firmware
files to all the SA Bus devices (XPM, PCX, NS8000) connected to it.
- Models with onboard display and navigation keypad
- Provides an intuitive local interface for users to monitor
point values and status, view alarms, view trends, override outputs, and
adjust setpoints and parameters. The easy-to-use display provides the
ability to quickly troubleshoot issues and restore control while being near
the associated mechanical equipment.
- Local Controller Display and the MAP Gateway Support
- Enable monitoring and commanding of I/O and configuration
parameters.