CG series model information - Facility Explorer - LIT-1901108 - F4-CGE09090-0 - F4-CGM04060-0 - F4-CGE04060-0 - F4-CGM09090-0H - F4-CGE09090-0H - F4-CGM09090-0 - Field Device - F4-CGM General Purpose Application Controller

F4-CG General Purpose Application Controller Catalog Page

Product
Controls > Field Controls > F4-CGM General Purpose Application Controller
Document number
LIT-1901108
Revision date
2022-07-19
Product status
Active
Table 1. CG series information including point type counts
Communication protocol

CGM09090-0/0H and CGM04060-0: BACnet MS/TP, N2, or Zigbee Wireless (using add-on modules)

CGE09090-0/0H and CGE04060-0: BACnet/SC or BACnet/IP

Modular jacks

CGM09090-0/0H and CGM04060-0: FC and SA Bus Modular Ports: RJ-12 6-Pin Modular Jacks

CGE09090-0/0H and CGE04060-0: RJ-12 6-Pin Sensor Port

Point types

Signals accepted

CGM09090-0/0H

CGE09090-0/0H

CGM04060-0

CGE04060-0

Universal Input (UI)

15 VDC Power Source (Provide 100mA total current)

Analog Input - Voltage Mode (0–10 VDC)

Analog Input - Current Mode (4–20 mA)

Analog Input - Resistive Mode (0–600k ohm), RTD (1k Nickel [Johnson Controls sensor], 1k PT, A998 SI), NTC (10k Type L, 2.252k Type 2)

Binary Input - Dry Contact Maintained Mode

Universal Input Common

7 3
Binary Input (BI)

Binary Input - Dry Contact Maintained Mode

Binary Input - Pulse Counter/Accumulator Mode

Binary Input Common

2 1
Binary Output (BO)

Binary Output - 24 VAC Triac (External Power Source)

Binary Output Common

3 2

Configurable Output (CO)

Analog Output - Voltage Mode (0–10 VDC)

Binary Output - 24 VAC Triac

Analog Output Signal Common

Binary Output Signal Common

4 4
Analog Output (AO)

Analog Output - Voltage Mode (0–10 VDC)

Analog Output - Current Mode (4–20 mA)

Analog Output Signal Common

2 0
SA Bus

Supports up to 10 total wired SA Bus devices, including the XPM and IOM series expansion I/O modules.

Supports up to four NS Series Network Sensors.

WRZ sensors

Supports up to nine WRZ sensors when using the ZFR or ZFR Pro Series wireless router configuration.

Supports up to five WRZ sensors when using the one-to-one WRZ-78xx wireless configuration.
Note: The models that end in H feature a built-in display.