CG series technical specifications - Facility Explorer - LIT-1901108 - F4-CGE09090-0 - F4-CGM04060-0 - F4-CGE04060-0 - F4-CGM09090-0H - F4-CGE09090-0H - F4-CGM09090-0 - Field Device - F4-CGM General Purpose Application Controller

F4-CG General Purpose Application Controller Catalog Page

Product
Controls > Field Controls > F4-CGM General Purpose Application Controller
Document number
LIT-1901108
Revision date
2022-07-19
Product status
Active
Table 1. Technical specifications for CG series controllers
Specification Description

Power requirement

24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, power supply Class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe)

Power consumption

F4-CGM models: 14 VA maximum

F4-CGE models: 15 VA maximum
Note: The USB feature is not currently supported.

Power source

+15 VDC power source terminals provide 100 mA total current.

F4-CGM09090, F4-CGE09090:

Two +15VDC power sources terminal located in Universal IN terminals for active (3-wire) input devices

F4-CGM04060, F4-CGE04060:

One +15VDC power sources terminal located in Universal IN terminals for active (3-wire) input devices

Ambient conditions

Operating: 0°C to 50°C (32°F to 122°F); 10 to 90% RH noncondensing

Storage: -40°C to 80°C (-40°F to 176°F); 5 to 95% RH noncondensing

Communications protocol

F4-CGM models: BACnet MS/TP, N2, ZFR Wireless also supported (at FC Bus and for Sensors) with additional hardware.

F4-CGE models: BACnet/IP or BACnet/SC

Device addressing for BACnet MS/TP

Decimal address set using three rotary switches: valid controller device addresses 4-127
Device addressing for N2 Decimal address set using three rotary switches: valid controller device addresses 1-254
Controller number for Ethernet controllers Three rotary switches to assign a unique number for each controller to physically identify the controller and relate it to the building drawings; valid controller numbers 0-999

Communications bus

F4-CGM models

BACnet MS/TP (default); N2

3-wire FC Bus between the supervisory controller and equipment controllers

F4-CGE models

BACnet/IP (default); BACnet/SC

Two Ethernet ports; 10/100 Mbps; 8-pin RJ-45 connector

All F4-CG models

4-wire SA Bus between equipment controller, network sensors and other sensor/actuator devices, includes a lead to source 15 VDC supply power, from equipment controller, to bus devices.

Processor

RX64M Renesas® 32-Bit microcontroller

Memory

16 MB flash memory and 8 MB SDRAM

Real-time clock backup power supply

Super capacitor maintains power to the onboard real-time clock for a minimum of 72 hours when supply power to the controller is disconnected.

Input and Output capabilities

F4-CGM09090, F4-CGE09090

7 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohms, or Binary Dry Contact

2 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode

4 - Configurable Outputs: Defined as 0-10 VDC or 24 VAC Triac BO

2 - Analog Outputs: Defined as 0–10 VDC or 4–20 mA

3 - Binary Outputs: Defined as 24 VAC Triac (external power source only)

F4-CGM04060, F4-CGE04060

3 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohms, or Binary Dry Contact

1 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode

4 - Configurable Outputs: Defined as 0-10 VDC or 24 VAC Triac BO

2 - Binary Outputs: Defined as 24 VAC Triac (external power source only)

Universal Input (UI) resolution/ Analog Output (AO) accuracy

Input: 24-bit Analog to Digital converter

Output: +/- 200 mV accuracy in 0–10 VDC applications

Terminations

Input/Output: Pluggable Screw Terminal Blocks

FC Bus, SA Bus, and Supply Power: 4-Wire and 2-Wire Pluggable Screw Terminal Blocks

FC and SA Bus Modular Ports: RJ-12 6-Pin Modular Jacks

Note: The FC Bus Terminal and FC Bus Port are only available on the CGM models

Mounting

Horizontal on single 35 mm DIN rail mount (recommended), or screw mount on flat surface with three integral mounting clips on controller

Housing

Enclosure material: ABS and polycarbonate UL94 5VB; Self-extinguishing

Protection Class: IP20 (IEC529)

Dimensions (Height x Width x Depth)

F4-CGM09090, F4-CGE09090: 150 mm x 190 mm x 44.5 mm (5-7/8 in. x 7-1/2 in. x 1-3/4 in.) including terminals and mounting clips.

F4-CGM04060, F4-CGE04060: 150 mm x 152 mm x 44.5 mm (5-7/8 in. x 6 in. x 1-3/4 in.) including terminals and mounting clips
Note: Mounting space requires an additional 50 mm (2 in.) space on top, bottom, and front face of controller for easy cover removal, ventilation, and wire terminations.

Weight

F4-CGM04060, F4-CGE04060: 0.29 kg (0.64 lb)

F4-CGM09090, F4-CGE09090: 0.4 kg (0.89 lb)

F4-CGM09090-0H, F4-CGE09090-0H: 0.47 kg (1.04 lb)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment

FCC Compliant to CFR47, Part 15, Subpart B, Class A

 

Canada: UL Listed, File E107041, CCN PAZX7 CAN/CSA C22.2 No. 205, Signal Equipment

Industry Canada Compliant, ICES-003

Europe: Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and RoHS Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

 

BACnet International: BACnet Testing Laboratories™ (BTL) Protocol Revision 18 Listed and Certified BACnet Advanced Application Controller (B-AAC), based on ANSI/ASHRAE 135-2020

United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.
1 The VA rating does not include any power supplied to the peripheral devices connected to Configurable Outputs (COs) or Binary Outputs (BOs), which can consume up to 12 VA for each CO or BO; for a possible total consumption of an additional 84 VA (maximum).