Specification | Description |
---|---|
Power requirement |
24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, power supply Class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe) |
Power consumption |
F4-CGM models: 14 VA maximum F4-CGE models: 15 VA maximumNote: The USB feature is not currently
supported.
|
Power source |
+15 VDC power source terminals provide 100 mA total current. F4-CGM09090, F4-CGE09090: Two +15VDC power sources terminal located in Universal IN terminals for active (3-wire) input devices F4-CGM04060, F4-CGE04060: One +15VDC power sources terminal located in Universal IN terminals for active (3-wire) input devices |
Ambient conditions |
Operating: 0°C to 50°C (32°F to 122°F); 10 to 90% RH noncondensing Storage: -40°C to 80°C (-40°F to 176°F); 5 to 95% RH noncondensing |
Communications protocol |
F4-CGM models: BACnet MS/TP, N2, ZFR Wireless also supported (at FC Bus and for Sensors) with additional hardware. F4-CGE models: BACnet/IP or BACnet/SC |
Device addressing for BACnet MS/TP |
Decimal address set using three rotary switches: valid controller device addresses 4-127 |
Device addressing for N2 | Decimal address set using three rotary switches: valid controller device addresses 1-254 |
Controller number for Ethernet controllers | Three rotary switches to assign a unique number for each controller to physically identify the controller and relate it to the building drawings; valid controller numbers 0-999 |
Communications bus |
F4-CGM models
BACnet MS/TP (default); N2 3-wire FC Bus between the supervisory controller and equipment controllers F4-CGE modelsBACnet/IP (default); BACnet/SC Two Ethernet ports; 10/100 Mbps; 8-pin RJ-45 connector All F4-CG models4-wire SA Bus between equipment controller, network sensors and other sensor/actuator devices, includes a lead to source 15 VDC supply power, from equipment controller, to bus devices. |
Processor |
RX64M Renesas® 32-Bit microcontroller |
Memory |
16 MB flash memory and 8 MB SDRAM |
Real-time clock backup power supply |
Super capacitor maintains power to the onboard real-time clock for a minimum of 72 hours when supply power to the controller is disconnected. |
Input and Output capabilities |
F4-CGM09090, F4-CGE09090 7 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohms, or Binary Dry Contact 2 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode 4 - Configurable Outputs: Defined as 0-10 VDC or 24 VAC Triac BO 2 - Analog Outputs: Defined as 0–10 VDC or 4–20 mA 3 - Binary Outputs: Defined as 24 VAC Triac (external power source only) F4-CGM04060, F4-CGE04060 3 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohms, or Binary Dry Contact 1 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode 4 - Configurable Outputs: Defined as 0-10 VDC or 24 VAC Triac BO 2 - Binary Outputs: Defined as 24 VAC Triac (external power source only) |
Universal Input (UI) resolution/ Analog Output (AO) accuracy |
Input: 24-bit Analog to Digital converter Output: +/- 200 mV accuracy in 0–10 VDC applications |
Terminations |
Input/Output: Pluggable Screw Terminal Blocks FC Bus, SA Bus, and Supply Power: 4-Wire and 2-Wire Pluggable Screw Terminal Blocks FC and SA Bus Modular Ports: RJ-12 6-Pin Modular Jacks Note: The FC Bus Terminal and FC Bus Port
are only available on the CGM models
|
Mounting |
Horizontal on single 35 mm DIN rail mount (recommended), or screw mount on flat surface with three integral mounting clips on controller |
Housing |
Enclosure material: ABS and polycarbonate UL94 5VB; Self-extinguishing Protection Class: IP20 (IEC529) |
Dimensions (Height x Width x Depth) |
F4-CGM09090, F4-CGE09090: 150 mm x 190 mm x 44.5 mm (5-7/8 in. x 7-1/2 in. x 1-3/4 in.) including terminals and mounting clips.
F4-CGM04060,
F4-CGE04060: 150 mm x 152 mm x
44.5 mm (5-7/8 in. x 6 in. x 1-3/4 in.)
including terminals and mounting clips
Note: Mounting space requires an additional 50 mm (2
in.) space on top, bottom, and front face of controller for easy
cover removal, ventilation, and wire terminations.
|
Weight |
F4-CGM04060, F4-CGE04060: 0.29 kg (0.64 lb) F4-CGM09090, F4-CGE09090: 0.4 kg (0.89 lb) F4-CGM09090-0H, F4-CGE09090-0H: 0.47 kg (1.04 lb) |
Compliance |
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment FCC Compliant to CFR47, Part 15, Subpart B, Class A |
Canada: UL Listed, File E107041, CCN PAZX7 CAN/CSA C22.2 No. 205, Signal Equipment Industry Canada Compliant, ICES-003 |
|
|
Europe: Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and RoHS Directive. |
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
BACnet International: BACnet Testing Laboratories™ (BTL) Protocol Revision 18 Listed and Certified BACnet Advanced Application Controller (B-AAC), based on ANSI/ASHRAE 135-2020 |
|
|
United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations. |
The performance specifications are nominal and conform to
acceptable industry standard. For application at conditions beyond these
specifications, consult the local Johnson Controls office. Johnson Controls shall
not be liable for damages resulting from misapplication or misuse of its
products.
1 The VA rating does not
include any power supplied to the peripheral devices connected
to Configurable Outputs (COs) or Binary Outputs (BOs), which can
consume up to 12 VA for each CO or BO; for a possible total
consumption of an additional 84 VA (maximum).