CG series ordering information and accessories - Facility Explorer - LIT-1901108 - F4-CGE04060-0 - F4-CGE09090-0 - F4-CGE09090-0H - F4-CGM04060-0 - F4-CGM09090-0 - F4-CGM09090-0H - Field Device - F4-CGM General Purpose Application Controller

F4-CG General Purpose Application Controller Catalog Page

Brand
Facility Explorer
Product name
F4-CGM General Purpose Application Controller
Document type
Catalog Page
Document number
LIT-1901108
Revision date
2023-12-12
Product status
Active
Language
English
Table 1. CG series ordering information

Product code number

Description

F4 -CGM09090-0

18-point General Purpose Application MS/TP Controller

Includes: MS/TP and N2 communication; 18 points (7 UI, 2 BI, 4 CO, 2 AO, 3 BO); real-time clock; 24 VAC input

F4 -CGM09090-0H

18-point General Purpose Application MS/TP Controller with integral display

Includes: MS/TP and N2 communication; 18 points (7 UI, 2 BI, 4 CO, 2 AO, 3 BO); real-time clock; 24 VAC input; Integral 2.4 inch color display and navigation keypad

F4 -CGM04060-0

10-point General Purpose Application MS/TP Controller

Includes: MS/TP and N2 communication; 10 points (3 UI, 1 BI, 4 CO, 2 BO); real-time clock; 24 VAC input

F4 -CGE09090-0

18-point General Purpose Application Ethernet Controller

Includes: BACnet/SC and BACnet/IP communication; 18 points (7 UI, 2 BI, 4 CO, 2 AO, 3 BO); real-time clock; 24 VAC input

F4 -CGE09090-0H

18-point General Purpose Application Ethernet Controller with integral display

Includes: BACnet/SC and BACnet/IP communication; 18 points (7 UI, 2 BI, 4 CO, 2 AO, 3 BO); real-time clock; 24 VAC input; Integral 2.4 inch color display and navigation keypad

F4 -CGE04060-0

10-point General Purpose Application Ethernet Controller

Includes: BACnet/SC and BACnet/IP communication; 10 points (3 UI, 1 BI, 4 CO, 2 BO); real-time clock; 24 VAC input

Note: CGM and CGE models that comply with Buy American Act requirements are available. To order a model that complies with the Buy American Act requirements, add a G to the end of the product code. For example, F4-CGM09090-0G.
Table 2. CG series accessories (order separately)

Product code number

Description

XPM Series Expansion Modules

Refer to the F4-XPM Expansion Modules Catalog Page (LIT-1901150) for a complete list of available Expansion Modules.

PCX Series Expansion Modules

Refer to the FX-PC Series Programmable Controllers and Related Products Product Bulletin (LIT-12011657) for a complete list of available Expansion Modules.

TL-CCT-0

License enabling Controller Configuration Tool (CCT) software for one user

FX-FCP-0

License enabling Facility Explorer Equipment Controller Firmware Package Files required for CCT

TL-CWCVT-0

Communications converter that provides a temporary wireless connection between a host device and equipment controllers that support the BACnet MS/TP protocol.

F4-DLK0350-0

Local Controller Display, 3.5 in. (89 mm) color display with navigation keypad

NS-ATV7003-0

Handheld VAV Balancing Tool

NS Series Network Sensors

Refer to the NS Series Network Sensors Product Bulletin (LIT-12011574) for specific sensor model descriptions.

AS-CBLTSTAT-0

Cable adapter for connection to 8-pin TE-6700 Series sensors

NS-WALLPLATE-0

Network Sensor Wall Plate

WRZ Series Wireless Room Sensors

Refer to the WRZ Series Wireless Room Sensors Product Bulletin (LIT-12011653) for specific sensor model descriptions.

WRZ-7860-0

Refer to the WRZ-7860 Receiver for One-to-One Wireless Room Sensing Product Bulletin (LIT-12011640) for a list of available products.

WRZ-SST-120

Refer to the WRZ-SST-120 Wireless Sensing System Tool Installation Instructions (LIT-24-10563-55) for usage instructions.

ZFR-HPSST-0

Wireless System Survey Tool. For use with the higher power WRG1830/ZFR183x System and lower power WRZ Sensors (10mW). Refer to the Hi Power Survey Tool Installation Document (Part No.24-11461-00012) for usage instructions.

WRG1830/ZFR183x Pro Series Wireless Field Bus System

For more information on products needed for wireless field bus installations and for a list of available products, refer to the WRG1830/FX-ZFR183x Pro Series Wireless Field Bus System Catalog Page (LIT-1901153).

ZFR-USBHA-0

ZFR USB Dongle provides a wireless connection through CCT to allow wireless commissioning of the wirelessly enabled CGM and CVM controllers. It also allows use of the ZFR Checkout Tool (ZCT) in CCT.

Note: The ZFR-USBHA-0 is not compatible with the WRG1830/ZFR183x Pro Series.
Note: The ZFR-USBHA-0 replaces the IA OEM DAUBI_2400 ZFR USB dongle. For additional information about the ZFR-USBHA-0 ZFR dongle, refer to the ZCT Checkout Tool Help LIT-12012292 or the WNC1800_ZFR182x Pro Series Wireless Field Bus System Technical Bulletin (LIT-12012356).

Y64T15-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 92 VA, Foot Mount, 72.2 cm (30 in.), Primary Leads and 76.2 cm (30 in.) Secondary Leads, Class 2

Y65A13-0

Transformer, 120 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AS), 20.32 cm (8 in.), Primary Leads and 76.2 cm (30 in.) Secondary Leads, Class 2

Y65T31-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AR+), 20.32 cm (8 in.), Primary Leads and Secondary Screw Terminals, Class 2

Y65T42-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Hub Mount (Y65SP+), 20.32 cm (8 in.), Primary Leads and Secondary Screw Terminals, Class 2

MS-FIT100-0

The Field Inspection Tool or (FIT) is a portable handheld device with a user interface that is used to test and troubleshoot the BACnet protocol MS/TP RS-485 communications bus that connects supervisory controllers and equipment controllers to field point interfaces.

The FIT can be used to check out the wiring of the MS/TP RS-485 bus as well as verify proper communications of supervisory controllers and equipment controllers connected to the bus. The FIT can be used on both the FC Bus and SA Bus.

TL-BRTRP-0

Portable BACnet/IP to MS/TP Router

ACC-TBKPWFCSA-0

Power, FC Bus, and SA Bus terminal block replacement kit for SNC, CG series, CV series, CCM, and XPM products. Kit includes 5 of each terminal block type. 15 terminal blocks in total.

ACC-TBKINOUT-0

Input and Output terminal block replacement kit for SNC, CG series, CV series, CCM, and XPM products. Kit includes 5 of each 2, 3, and 4 position Input and Output terminal blocks. 30 terminal blocks in total.