Technical specifications - Facility Explorer - LIT-1901177 - F4-CCM09090-0 - Field Device - F4-CCM Critical Environment Controller

F4-CC Critical Environment Equipment Controllers Catalog Page

Product
Controls > Field Controls > F4-CCM Critical Environment Controller
Document type
Catalog Page
Document number
LIT-1901177
Revision date
2022-11-21
Product status
Active
Table 1. Technical specifications
Specification Description

Power requirement

24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, Power Supply Class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe)

Power consumption

14 VA maximum

Note: The USB feature is not currently supported.
Note: The VA rating does not include any power supplied to the peripheral devices connected to Binary Outputs (BOs) or Configurable Outputs (COs), which can consume up to 12 VA for each BO or CO; for a possible total consumption of an additional 84 VA (maximum).

Power source

+15 VDC power source terminals provide 100 mA total current.

Quantity 2-located in Universal IN terminals for active (3-wire) input devices.

Ambient conditions

Operating: 0°C to 50°C (32°F to 122°F); 10% to 90% RH noncondensing

Storage: -40°C to 80°C (-40°F to 176°F); 5% to 95% RH noncondensing

Communications protocol

BACnet MS/TP; N2.

Device addressing for BACnet MS/TP

Decimal address set via three rotary switches; valid controller device addresses 4-127
Device addressing for N2 Decimal address set via three rotary switches: valid controller device addresses 1-254

Communications bus

BACnet MS/TP (default); N2

3-wire FC Bus between the supervisory controller and equipment controllers

4-wire SA Bus between equipment controller, network sensors and other sensor/actuator devices, includes a lead to source 15 VDC supply power (from equipment controller) to bus devices.

Processor

RX64M Renesas® 32-Bit microcontroller

Memory

16 MB flash memory and 8 MB SDRAM

Real-time clock backup power supply

Super capacitor maintains power to the onboard real-time clock for a minimum of 72 hours when supply power to the controller is disconnected.

Input and Output capabilities

Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohms, or Binary Dry Contact

Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode

Configurable Outputs Defined as 0-10 VDC or 24 VAC @ 500mA Triac BO

Analog Outputs: Defined as 0–10 VDC or 4–20 mA

Binary Outputs: Defined as 24 @ 500mA VAC Triac (external power source only)

Universal Input (UI) resolution/ Analog Output (AO) accuracy

Input: 24-bit Analog to Digital converter

Output: +/- 200 mV accuracy in 0–10 VDC applications

Terminations

Input/Output: Pluggable Screw Terminal Blocks

FC Bus, SA Bus and Supply Power: 4-Wire and 2-Wire Pluggable Screw Terminal Blocks

FC Bus and SA Bus Ports: RJ-12 6-Pin Modular Jacks

Mounting

Horizontal on single 35 mm DIN rail mount (recommended), or screw mount on flat surface with three integral mounting clips on controller

Housing

Enclosure material: ABS and polycarbonate UL94 5VB; Self-extinguishing

Protection Class: IP20 (IEC529)

Dimensions (Height x width x depth)

150 mm x 190 mm x 44.5 mm (5-7/8 in. x 7-1/2 in. x 1-3/4 in.) including terminals and mounting clips
Note: Mounting space requires an additional 50 mm (2 in.) space on top, bottom, and front face of controller for easy cover removal, ventilation, and wire terminations.

Weight

0.5 kg (1.1 lb)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment

FCC Compliant to CFR47, Part 15, Subpart B, Class A

Canada: UL Listed, File E107041, CCN PAZX7 CAN/CSA C22.2 No. 205, Signal Equipment

Industry Canada Compliant, ICES-003

Europe: Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and RoHS Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, the Electrical Equipment (Safety) Regulations, and the Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.

BACnet International: BACnet Testing Laboratories™ (BTL) Protocol Revision 18 Listed and Certified BACnet Advanced Application Controller (B-AAC), based on ANSI/ASHRAE 135-2016