The following tables provide the product code number and description for the CCM model and accessories.
|
Product code number |
Description |
|---|---|
| F4-CCM09090-0 | 18-point Critical Environment MS/TP Equipment
Controller
Includes: MS/TP and N2 communication; 18 points (7 UI, 2 BI, 4 CO, 2 AO, 3 BO); real-time clock; 24 VAC input |
|
Product code number |
Description |
|---|---|
| Room pressure control and volumetric offset control applications (.CAF) |
The following
pre-engineered and tested applications are available for download
from the FX Community on Solution
Navigator
:
For information about these applications, refer to the CCM Quick Start Guide (LIT-12014059). |
|
XPM Series Expansion Modules |
Refer to the F4-XPM Expansion Modules Catalog Page (LIT-1901150) for a complete list of available XPM series expansion modules. |
| PCX Series Expansion Modules | Refer to the PCX Input/Output Expansion Modules Catalog Page (LIT-1900671) for a complete list of available PCX series expansion modules |
| TL-CCT-0 | License enabling Controller Configuration Tool (CCT) software for one user |
| TL-BUNDLEFX-0 |
Tool Bundle Facility Explorer, New
Note: The Tools Bundle comes with a one year
subscription enabling software upgrades.
|
| FX-FCP-0 | License enabling Facility Explorer Equipment Controller Firmware Package Files required for CCT |
| Mobile Access Portal (MAP) Gateway | Refer to the Mobile Access Portal Gateway Catalog Page (LIT-1900869) to identify the appropriate product for your region. |
| NS8000 Series Network Sensors | Refer to the Vertical Wallbox-Mounted or Surface-Mounted NS Series Network Sensors Product Bulletin (LIT-12013113) for specific sensor model descriptions. |
| AS-CBLTSTAT-0 | Cable adapter for connection to 8-pin TE-6700 Series sensors |
| NS-WALLPLATE-0 | Network Sensor Wall Plate |
| Y64T15-0 | Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 92 VA, Foot Mount, 72.2 cm (30 in.), Primary Leads and 76.2 cm (30 in.) Secondary Leads, Class 2 |
| Y65A13-0 | Transformer, 120 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AS), 20.32 cm (8 in.), Primary Leads and 76.2 cm (30 in.) Secondary Leads, Class 2 |
| Y65T31-0 | Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AR+), 20.32 cm (8 in.), Primary Leads and Secondary Screw Terminals, Class 2 |
| Y65T42-0 | Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Hub Mount (Y65SP+), 20.32 cm (8 in.), Primary Leads and Secondary Screw Terminals, Class 2 |
| ACC-TBKINOUT-0 | Input and Output terminal block replacement kit. Kit includes five of each 2, 3, and 4 position Input and Output terminal blocks. |
| ACC-TBKPWFCSA-0 | Power, FC Bus, and SA Bus terminal block replacement kit. Kit includes five of each terminal block type. |
| MS-FIT100-0 |
The Field Inspection Tool or (FIT) is a portable handheld device with a user interface that is used to test and troubleshoot the BACnet protocol MS/TP RS-485 communications bus that connects supervisory controllers and equipment controllers to field point interfaces. The FIT can be used to check out the wiring of the MS/TP RS-485 bus as well as verify proper communications of supervisory controllers and equipment controllers connected to the bus. The FIT can be used on both the FC Bus and SA Bus. |
| SWD100 | Surface mount door switch. Refer to SWD-100 and SWD-200 Door Switches Datasheet (LIT-12013517) for more information. |
| SWD200-2 | Flush mount door switch. Refer to SWD-100 and SWD-200 Door Switches Datasheet (LIT-12013517) for more information. |
| SWD200-1R | Flush mount door switch with rare earth magnet. Refer to SWD-100 and SWD-200 Door Switches Datasheet (LIT-12013517) for more information. |