Pre-engineered control applications - Facility Explorer - LIT-1901177 - F4-CCM09090-0 - Field Device - F4-CCM Critical Environment Controller

F4-CC Critical Environment Equipment Controllers Catalog Page

Product
Controls > Field Controls > F4-CCM Critical Environment Controller
Document type
Catalog Page
Document number
LIT-1901177
Revision date
2022-11-21
Product status
Active

Pre-engineered control applications are .CAF files that are pre-engineered to simplify and standardize set up for pressure control or volumetric offset with pressure override control. These pre-engineered applications can be customized to meet the needs of your specific requirements.

Start all programming with these applications as they have been tried and tested by engineering to improve compatibility with the faster PID and analog inputs.

See Table 2 for specific details on these applications.