Mounting options - Facility Explorer - LIT-1901177 - F4-CCM09090-0 - Field Device - F4-CCM Critical Environment Controller

F4-CC Critical Environment Equipment Controllers Catalog Page

Brand
Facility Explorer
Product name
F4-CCM Critical Environment Controller
Document type
Catalog Page
Document number
LIT-1901177
Revision date
2022-11-21
Product status
Active
Language
English

The CCM controller comes in three orderable mounting options.

Stand Alone

The stand alone controller is often used in hospital applications where the controller is installed in the plenum outside the controlled space. It can also be mounted horizontally or on a DIN rail.
Note: Additional plenum rated enclosure is needed.

Valve Mounted

The valve mounted controller is factory mounted to save you installation time and cost and will also ensure full, reliable control of every air valve at your site. It is available on the full line of venturi and ultra low pressure air valves. For more information, refer to the Triatek Venturi Air Valve Product Bulletin (LIT-12013220).

Panel Mounted

The controller panel option is shipped complete, mounted in a 16 in. x 20 in. (40.6 cm x 50.8 cm) NEMA steel enclosure. In addition to the controller, every assembly contains a power supply incorporating a 5 A circuit breaker, a 96 VA 120/24 VAC transformer, and two 120 VAC outlets. A five point 24 VAC distribution terminal block that allows for termination of additional field mounted devices is also included. For more information, refer to the F4-CCM Series Standard Control Panel Assembly Catalog Page (LIT-1901196).