CCM model information - Facility Explorer - LIT-1901177 - F4-CCM09090-0 - Field Device - F4-CCM Critical Environment Controller

F4-CC Critical Environment Equipment Controllers Catalog Page

Brand
Facility Explorer
Product name
F4-CCM Critical Environment Controller
Document type
Catalog Page
Document number
LIT-1901177
Revision date
2022-11-21
Product status
Active
Language
English
Table 1. CCM information including point type counts
  CCM09090-0
Communication protocol BACnet MS/TP, N2
Modular Jacks FC and SA Bus Modular Ports: RJ-12 6-Pin Modular Jacks
Point Types Signals Accepted
Universal Input (UI)

15 VDC Power Source (Provide 100 mA total current)

Analog Input - Voltage Mode (0–10 VDC)

Analog Input - Current Mode (4–20 mA)

Analog Input - Resistive Mode (0–600k ohm), RTD (1k Nickel [Johnson Controls sensor], 1k PT, A998 SI), NTC (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

Universal Input Common

7
Binary Input (BI)

Binary Input, Dry Contact Maintained Mode

Binary Input - Pulse Counter/Accumulator Mode

Binary Input Common

2
Binary Output (BO)

Binary Output - 24 VAC Triac (External Power Source)

Binary Output Common

3
Configurable Output (CO)

Analog Output - Voltage Mode (0–10 VDC)

Binary Output 24 VAC Triac

Analog Output Signal Common

Binary Output Signal Common

4
Analog Output (AO)

Analog Output - Voltage Mode (0–10 VDC)

Analog Output - Current Mode (4–20 mA)

Analog Output Signal Common

2
SA Bus

Supports up to 10 total wired SA Bus devices, including the XPM and PCX series expansion I/O modules and up to 4 NS series network sensors.