Critical Environment Equipment Controller - Facility Explorer - LIT-1901177 - F4-CCM09090-0 - Field Device - F4-CCM Critical Environment Controller

F4-CC Critical Environment Equipment Controllers Catalog Page

Product
Controls > Field Controls > F4-CCM Critical Environment Controller
Document number
LIT-1901177
Revision date
2022-11-21
Product status
Active

The CCM controller is part of an end-to-end system specifically designed for critical environments. The controller features a faster PID loop and analog input refresh rates to ensure laboratory and healthcare settings are safe for all occupants.

CCM controllers run pre-engineered and user-programmed applications. You can expand their input/output interfaces by connecting XPM or PCX series I/O expansion modules. CCM controllers include an integral real-time clock, which enables the controllers to monitor and control schedules, calendars, and trends, and operate for extended periods of time as standalone controllers when offline from the Facility Explorer (FX) system network.