Technical specifications - Facility Explorer - LIT-1901144 - DX-ADPT-PCA4911 - Field Device - DX-ADPT-PCA4911 Digital Controller

DX-ADPT-PCA4911 Catalog Page

Product
Controls > Field Controls > DX-ADPT-PCA4911 Digital Controller
Document number
LIT-1901144
Revision date
2020-08-17
Table 1. Ordering information
Product code number Description
DX-ADPT-PCA4911 Pre-configured and pre-wired adapter with an FX-PCA4911-0 field controller used for efficient field replacement of an existing DX-9100-8454 Series controller
Table 2. Technical specifications
DX-ADPT-PCA4911
Dimensions (H x W x D) 4 in. x 7.5 in. x 8.5 in. (101.6 mm x 190.5 mm x 215.9 mm)
Shipping Weight 2.27 kg (5 lb)
Compliance United States UL Listed; UL File E107041, Under UL 916, Energy Management Equipment
Canada UL Listed; UL File E107041, CSA C22.2 No. 205-12, Signal Equipment