Trend Log - Facility Explorer - LIT-12013127 - FX-PCV1930-0 - FX-PCA4911-0 - Field Device - FX-PCV19 Programmable VAV Box Controller - FX-PCA49 Advanced Application Programmable Controller - FX BACnet/IP Controller

BACnet/IP FX-PCA4911 and FX-PCV1930 Controllers Protocol Implementation Conformance Statement

Product
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Controls > Field Controls > FX BACnet/IP Controller
Document number
LIT-12013127
Revision date
2020-11-11

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Trend Log

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

OBJECT_NAME

X

   

77

     

BUFFER_SIZE

X

   

126

     

STATUS_FLAGS

X

   

111

     

EVENT_STATE

X

   

36

     

STOP_WHEN_FULL

X

   

144

 

X

 

RECORD_COUNT

X

   

141

 

X 1

 

TOTAL_RECORD_COUNT

X

    145      

LOG_BUFFER

X

    131      

ENABLE

X

   

133

 

X

 

LOGGING_TYPE

X

   

197

     

DESCRIPTION

 

X

 

28

 

X

40 characters max

START_TIME

 

X

 

142

 

X

 

STOP_TIME

 

X

 

143

 

X

 

LOG_DEVICE_OBJECT_PROPERTY

 

X

 

132

     

LOG_INTERVAL

 

X

 

134

 

X

0–60,480,000

COV_RESUBSCRIPTION_INTERVAL

 

X

 

128

 

X

 

CLIENT_COV_INCREMENT

 

X

 

127

 

X

 

NOTIFICATION_THRESHOLD

 

X 2

 

137

 

X

 

RECORDS_SINCE_NOTIFICATION

 

X2

 

140

     

ACKED_TRANSITIONS

 

X2

 

0

     

EVENT_ENABLE

 

X

 

35

 

X

 

EVENT_MESSAGE_TEXTS

 

X2

 

351

     

EVENT_MESSAGE_TEXTS_CONFIG

 

X2

  352  

X

 

EVENT_DETECTION_ENABLE

 

X2

  353      

EVENT_TIME_STAMPS

 

X2

 

130

     

NOTIFICATION_CLASS

 

X2

 

17

 

X

1–4,194,302

NOTIFY_TYPE

 

X2

 

72

 

X

 

TRIGGER

 

X

 

205

 

X

 

RELIABILITY

 

X

 

103

     

ALARM_STATE

   

X

1006

Enumerated

   

BUFFER_STATE

   

X

2565

Enumerated

   

INTRINSIC_ALARMING_DEFINED

   

X

569

Boolean

X

 

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

ITEM_REFERENCE

   

X

32527

Character String

   

OBJECT_CATEGORY

   

X

908

Enumerated

X

0–249

SAMPLE_INTERVAL

   

X

2566

Unsigned

X

0–604,800

STATUS

   

X

512

Enumerated

   

USER_NAME

   

X

2390

Character String

   
1 Only writes of the value zero are allowed.
2 Only present when intrinsic alarming is enabled.