Dynamically Creatable: No
Dynamically Deletable: No
Property Name |
Required |
Optional |
Proprietary |
Property ID |
Data Type |
Writable |
Range |
---|---|---|---|---|---|---|---|
OBJECT_NAME |
X |
77 |
|||||
APPLICATION_SW_VERSION |
X |
12 |
X |
5 characters |
|||
NUMBER_OF_APDU_RETRIES |
X |
73 |
X 1 |
2–10 |
|||
APDU_TIMEOUT |
X |
11 |
X1 |
1,000–65,535 |
|||
MAX_APDU_LENGTH_ACCEPTED |
X |
62 |
X |
Any value > 50 |
|||
LOCATION |
X |
58 |
X |
56 characters |
|||
APDU_SEGMENT_TIMEOUT |
X |
10 |
X1 |
1,000–65,535 |
|||
DAYLIGHT_SAVINGS_STATUS |
X |
24 |
|||||
DESCRIPTION |
X |
28 |
X |
40 characters max |
|||
LOCAL_DATE |
X |
56 |
|||||
LOCAL_TIME |
X |
57 |
|||||
UTC_OFFSET |
X |
119 |
X |
-900–900 |
|||
LAST_RESTART_REASON |
X |
196 |
|||||
TIME_OF_DEVICE_RESTART |
X |
203 |
|||||
RESTART_NOTIFICATION_RECIPIENTS |
X |
202 |
X |
||||
MAX_INFO_FRAMES 2 |
X |
63 |
X |
1-255 |
|||
MAX_MASTER 2 |
X |
64 |
X |
4-127 |
|||
MAX_SEGMENTS_ACCPT |
X |
167 |
|||||
ACTIVE_COV_SUBSCRIPTIONS |
X |
152 |
|||||
ALARM_STATE |
X |
1006 |
Enumerated |
||||
ARCHIVE_DATE |
X |
849 |
Date |
||||
ARCHIVE_STATUS |
X |
1187 |
Unsigned |
||||
ARCHIVE_TIME |
X |
850 |
Time |
||||
CPU_USAGE |
X |
2583 |
Real |
||||
ENABLED |
X |
673 |
Boolean |
X |
|||
EXECUTION_PRIORITY |
X |
2197 |
Enumerated |
X |
0–3 |
||
EXTENDED_PROTO_VERSION |
X |
2291 |
Unsigned |
||||
FLASH_USAGE |
X |
2584 |
Real |
||||
ITEM_REFERENCE |
X |
32527 |
String |
||||
JCI_STATUS |
X |
847 |
Enumerated |
||||
MEMORY_USAGE |
X |
2581 |
Real |
||||
OBJECT_CATEGORY |
X |
908 |
Enumerated |
X |
0–249 |
||
OBJECT_MEMORY_USAGE |
X |
2582 |
Real |
||||
STATUS |
X |
512 |
Enumerated |
||||
BACNET_BROADCAST_RECEIVE_RATE |
X |
745 |
Unsigned |
||||
DEFAULT_BASE_UNITS |
X |
2206 |
Enumerated |
||||
ESTIMATED_FLASH_AVAILABLE |
X |
2395 |
Real |
||||
LAST_IDLE_SAMPLE |
X |
30082 |
Real |
||||
MAX_MESSAGE_BUFFER |
X |
848 |
Unsigned |
X |
98–65,535 |
||
USER_NAME |
X |
2390 |
String |
||||
PCODE |
X |
1320 |
String |
||||
SAB_DEVICE_STATUS_LIST |
X |
4513 |
Complex |
||||
SAB_DEVICE_STATUS_LIST_CHANGED |
X |
4514 |
Unsigned |
||||
EVENTS_LOST |
X |
1479 |
Unsigned |
||||
STANDARD_TIME_OFFSET |
X |
1017 |
Signed |
X |
-900–900 |
||
DAYLIGHT_SAVING_TIME_OFFSET |
X |
1093 |
Signed |
X |
-900–900 |
||
STANDARD_TIME_START |
X |
988 |
Complex |
X |
|||
DAYLIGHT_SAVING_TIME_START |
X |
1040 |
Complex |
X |
|||
ACCEPT_BACNET_TIME_SYNC |
X |
4970 |
Boolean |
||||
LAST_BACNET_TIME_SYNC_RECEIVED |
X |
5728 |
Complex |
||||
SUPERVISORY_DEVICE_ONLINE |
X |
3653 |
Boolean |
X |
|||
SUPERVISORY_OFFLINE_TIMEOUT |
X |
6002 |
Unsigned |
X |
1–255 |
||
NEXT_AVAILABLE_OID |
X |
787 |
Unsigned |
X |
30,000,001– 41,799,991 |
||
HAS_UNBOUND_REFERENCES |
X |
767 |
Boolean |
||||
SURROGATE_CACHE_CNT |
X |
571 |
Unsigned |
||||
SURROGATE_CACHE_MAX |
X |
639 |
Unsigned |
||||
ASSET_VERSIONS |
X |
4960 |
Complex |
||||
LOAD_BALANCER_LEVEL |
X |
4722 |
Enumerated |
||||
TIMER_DB_SIZE |
X |
733 |
Unsigned |
||||
TIMER_USED |
X |
734 |
Unsigned |
||||
TIMER_PEAK |
X |
735 |
Unsigned |
||||
TIMER_MESSAGES_ABORTED |
X |
4959 |
Unsigned |
||||
BACNET_OID_ALLOCATED |
X |
1291 |
Unsigned |
||||
BACNET_OID_USED |
X |
1292 |
Unsigned |
||||
SIGN_PRI_DB_SIZE |
X |
730 |
Unsigned |
||||
SIGN_PRI_USED |
X |
731 |
Unsigned |
||||
SIGN_PRI_PEAK |
X |
732 |
Unsigned |
||||
BACNET_ENCODE_TYPE |
X |
32578 |
Enumerated |
X |
0–3 |
||
ROUTING_MODE |
X |
4307 |
Enumerated |
X |
0–2 |
||
BACNET_INTEGRATED_OBJECTS |
X |
4302 |
Enumerated |
||||
BACNET_COMPATIBLE |
X |
4581 |
Boolean |
X |
|||
SEND_I_AM_RATE |
X |
579 |
Unsigned |
X |
60–86,400 |
||
DEFAULT_TIME_ZONE |
X |
32583 |
Enumerated |
X |
1–1,101 |
||
TIME_ZONE |
X |
1403 |
Enumerated |
X |
1–1,101 |
||
LOCAL_TIME_ZONE |
X |
1404 |
Enumerated |
||||
FC_MULTICAST_RESPONDER |
X |
3390 |
Unsigned |
X |
|||
FC_WAIT_BEFORE_POLLING |
X |
3391 |
Unsigned |
X |
|||
SUPERVISOR_MAC_ADDRESS |
X |
3652 |
Unsigned |
||||
LIBRARY_PART_ID |
X |
3295 |
String |
||||
APPLICATION_CLASS_SET_VERSION |
X |
4128 |
Unsigned |
||||
DEVICE_MODEL_CLASS_SET_VERSION |
X |
4129 |
Unsigned |
||||
COV_MIN_SEND_TIME |
X |
3929 |
Unsigned |
X |
10–255 |
||
COV_TRANSMITS_PER_MINUTE |
X |
651 |
Unsigned |
||||
CONTROL_SEQUENCE_IN_TEST |
X |
3651 |
Unsigned |
X |
|||
END_OF_LINE 2 |
X |
603 |
Boolean |
||||
DEVICE_ADDRESS |
X |
876 |
Unsigned |
||||
FC_BUS_COMMUNICATION_MODE |
X |
4400 |
Enumerated |
||||
SYSTEM_TYPE |
X |
3900 |
Unsigned |
||||
SYSTEM_CONFIGURATION |
X |
3899 |
Unsigned |
||||
COMPUTER_NAME |
X |
32531 |
String |
X |
63 characters max |
||
IP_ADDRESS 3 |
X |
1135 |
Complex |
X |
|||
ARCHIVE_IP_ADDR 3 |
X |
3347 |
Complex |
X |
|||
DOMAIN_NAME 3 |
X |
2334 |
String |
X |
63 characters max |
||
IP_MASK 3 |
X |
1136 |
Complex |
X |
|||
IP_ROUTER_ADDRESS 3 |
X |
1137 |
Complex |
X |
|||
ETHERNET_MAC_ ADDRESS 3 |
X |
1134 |
Complex |
||||
DHCP_ENABLED 3 |
X |
1138 |
Bool |
X |
|||
BACNET_IP_PORT 3 |
X |
1223 |
Unsigned |
X |
0-65,535 |
||
OBTAIN_DNS_ADDR_ AUTO 3 |
X |
32533 |
Bool |
X |
|||
DNS_SERVER_IP_ADDRS 3 |
X |
32534 |
Complex |
X |