Analog Input - Facility Explorer - LIT-12013127 - FX-PCV1930-0 - FX-PCA4911-0 - Field Device - FX-PCV19 Programmable VAV Box Controller - FX-PCA49 Advanced Application Programmable Controller - FX BACnet/IP Controller

BACnet/IP FX-PCA4911 and FX-PCV1930 Controllers Protocol Implementation Conformance Statement

Product
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Controls > Field Controls > FX BACnet/IP Controller
Document number
LIT-12013127
Revision date
2020-11-11

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Analog Input

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

OBJECT_NAME

X

   

77

     

PRESENT_VALUE

X

   

85

 

X 1

 

STATUS_FLAGS

X

   

111

     

EVENT_STATE

X

   

36

     

OUT_OF_SERVICE

X

   

81

 

X

 

UNITS

X

   

117

 

X

0–65,535 value

COV_INCREMENT

 

X

 

22

 

X

any value >= 0

DESCRIPTION

 

X

 

28

 

X

40 characters max

DEVICE_TYPE

 

X

 

31

 

X

20 characters max

MIN_PRES_VALUE

 

X

 

69

 

X

 

MAX_PRES_VALUE

 

X

 

65

 

X

 

RELIABILITY

 

X

 

103

 

X1

 

RESOLUTION

 

X

 

106

     

UPDATE_INTERVAL

 

X

 

118

 

X

0–1,000,000

ACKED_TRANSITIONS

 

X 2

 

0

     

DEADBAND

 

X2

 

25

 

X

 

EVENT_ENABLE

 

X2

 

35

 

X

 

EVENT_MESSAGE_TEXTS

 

X2

 

351

     

EVENT_MESSAGE_TEXTS_CONFIG

 

X2

  352   X  

EVENT_DETECTION_ENABLE

 

X2

  353      

EVENT_TIME_STAMPS

 

X2

 

130

     

HIGH_LIMIT

 

X2

 

45

 

X

 

LIMIT_ENABLE

 

X2

 

52

 

X

 

LOW_LIMIT

 

X2

 

59

 

X

 

NOTIFICATION_CLASS

 

X2

 

17

 

X

1–4,194,302

NOTIFY_TYPE

 

X2

 

72

 

X

 

TIME_DELAY

 

X2

 

113

 

X

0–65,535

ALARM_STATE

   

X

1006

Enumerated

   

DISPLAY_PRECISION

   

X

661

Enumerated

X

0–12

INTRINSIC_ALARMING_DEFINED

   

X

569

Boolean

X

 

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

ITEM_REFERENCE

   

X

32527

Character String

   

OBJECT_CATEGORY

   

X

908

Enumerated

X

0–249

OFFLINE

   

X

913

Boolean

   

SAB_MAC_ADDR

   

X

3645

Unsigned

   

SLOT

   

X

519

Unsigned

   

STATUS

   

X

512

Enumerated

   

USE_COV_MIN_SEND_TIME

   

X

3930

Boolean

X

 

FILTER_SETUP

   

X

3407

Enumerated

X

0-4

ANTI_SPIKE

   

X

722

Boolean

X

 

LOWPASS_FILTER_ENABLE

   

X

3542

Boolean

X

 

MINUS_20_DB_FREQ

   

X

3543

Real

X

0.01-0.30

PROCESS_ID

   

X

3422

Enumerated

X

0-20

SPIKE_FRACTION

   

X

725

Real

X

0.0001-1.0

TIME_CONSTANT

   

X

3164

Real

X

 

ENDPOINT_TOLERANCE

   

X

3544

Real

X

0.0-100.0

FIELD_OFFSET

   

X

2179

Real

X

 

INPUT_RANGE_HIGH

   

X

1294

Real

X

any value >= 0

INPUT_RANGE_LOW

   

X

1293

Real

X

any value >= 0

OFFSET

   

X

956

Real

X

 

OUTPUT_RANGE_HIGH

   

X

1296

Real

X

 

OUTPUT_RANGE_LOW

   

X

1295

Real

X

 

FIELD_UNITS

   

X

2180

Enumerated

   

HARDWARE_VALUE

   

X

1433

Real

   

SETUP

   

X

518

Enumerated

X

 

USER_NAME

   

X

2390

Character String

   

GRAPHIC

   

X2

32581

Character String

X

 

GRAPHIC_ALIAS

   

X2

32623

Character String

X

 

ALARM_MESSAGE_TEXT

 

X2

536

Character String

X

255 characters max

1 Writable when Out_Of_Service is true.
2 Only present when intrinsic alarming is enabled.