Data Link Layer Options - Facility Explorer - LIT-12013127 - FX-PCV1930-0 - FX-PCA4911-0 - Field Device - FX-PCV19 Programmable VAV Box Controller - FX-PCA49 Advanced Application Programmable Controller - FX BACnet/IP Controller

BACnet/IP FX-PCA4911 and FX-PCV1930 Controllers Protocol Implementation Conformance Statement

Product
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Controls > Field Controls > FX BACnet/IP Controller
Document number
LIT-12013127
Revision date
2020-11-11

BACnet IP (Annex J)

___________________________________

BACnet IP (Annex J), Foreign Device

___________________________________

ISO 8802-3, Ethernet (Clause 7)

___________________________________

ATA 878.1, 2.5 MB ARCNET network (Clause 8)

___________________________________

ATA 878.1, EIA-485 ARCNET network (Clause 8), baud rates:

___________________________________

MS/TP master (Clause 9), baud rates:

MS/TP slave (Clause 9), baud rates:

___________________________________

Point-To-Point, EIA 232 (Clause 10), baud rates:

___________________________________

Point-To-Point, modem (Clause 10), baud rates:

___________________________________

LonTalk® protocol (Clause 11), medium:

___________________________________

BACnet/ ZigBee® protocol (Annex O)

___________________________________

Other:

___________________________________