Annex A - Protocol Implementation Conformance Statement (Normative) - Facility Explorer - LIT-12013127 - FX-PCV1930-0 - FX-PCA4911-0 - Field Device - FX-PCV19 Programmable VAV Box Controller - FX-PCA49 Advanced Application Programmable Controller - FX BACnet/IP Controller

BACnet/IP FX-PCA4911 and FX-PCV1930 Controllers Protocol Implementation Conformance Statement

Product
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Controls > Field Controls > FX BACnet/IP Controller
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12013127
Revision date
2020-11-11
Table 1. BACnet Protocol Implementation Conformance Statement for the PCA2513 and PCA3613 models

Date

October 2020

Vendor Name

Johnson Controls®

Product Name

Advanced Application Programmable Controller (PCA)

Product Model Numbers

FX-PCA2513-0 and FX-PCA3613-0

Application Software Version

10.5

Firmware Revision

9.0

BACnet Protocol Revision

Version 1, Revison 18