Environmental requirements - Facility Explorer - Part No. 24-10143-861 - Supervisory Device - FX Supervisory Controller

FX80 Supervisory Controller Installation Instructions

Brand
Facility Explorer
Product name
FX Supervisory Controller
Document type
Installation Guide
Document number
Part No. 24-10143-861
Document revision
A
Revision date
2019-03-22
Note: This product is for indoor use only (altitude to 2,000 m [6,562 ft]).
Ambient conditions must be within the range of:
  • Operating Temperature: -20°C to 60°C (-4°F to 140°F)
  • Storage Temperature: -40°C to 85°C (-40°F to 185°F)
  • Relative Humidity: 5% to 95% non-condensing. Pollution Degree 3
  • Supply (mains) voltage requirements are as follows:
    • Allowable voltage fluctuation to -15%, +10%
    • Temporary overvoltages +/- 15%
Note: Horizontal mounting is strongly recommended to achieve maximum heat dissipation and meet the operating temperature upper limit. Any other mounting orientation reduces this upper limit.