Communications wiring - Facility Explorer - Part No. 24-10143-861 - Supervisory Device - FX Supervisory Controller

FX80 Supervisory Controller Installation Instructions

Brand
Facility Explorer
Product name
FX Supervisory Controller
Document type
Installation Guide
Document number
Part No. 24-10143-861
Document revision
A
Revision date
2019-03-22
Figure 1. Communications ports on the Controller

Table 1. Communications ports on the Controller

Callout

Description

1

RS-485 ports and bias switches

2

Wi-Fi adapter, settings switch, and antenna

3

Ethernet ports, 10/100-Mbit, RJ-45

4

Earth ground and 24 V power input