Input and output terminal wiring considerations - EasyIO - LIT-12013983 - Building Management - FW-VAV Variable Air Volume Controller
FW-VAV Quick Start Guide
- Product
- Document type
- Quick Start Guide
- Document number
- LIT-12013983
- Document revision
- 0
- Revision date
- 2023-08-16
- Run all low-voltage wiring and cables separate from high-voltage
wiring.
- For all input and output cables, use twisted, insulated, and stranded
copper wires.
- Use shielded cables for input and output cables that are exposed to
high electromagnetic or radio frequency noise.
- Cable runs over 30 m or 100 ft require an offset in the input and
output software setup.