Required tools and parts - EasyIO - LIT-12013983 - Building Management - FW-VAV Variable Air Volume Controller
FW-VAV Quick Start Guide
- Product
- Document type
- Quick Start Guide
- Document number
- LIT-12013983
- Document revision
- 0
- Revision date
- 2023-08-16
- One small slotted screwdriver to secure wires to terminal blocks
- One 8 mm or 5/16 in. wrench or a 10 mm or one 3/8 in. 12-point socket
- Shims or washers to level the controller
- One power screwdriver
- One hole punch
- One 3.5 mm or 9/64 in. drill bit
- One pair of pliers
- The length you require of 3.97 mm of 5/32 in. ID pneumatic tubing
- Barbed fittings for ID pneumatic tubing