Parts included - EasyIO - LIT-12013983 - Building Management - FW-VAV Variable Air Volume Controller
FW-VAV Quick Start Guide
- Product
- Document type
- Quick Start Guide
- Document number
- LIT-12013983
- Document revision
- 0
- Revision date
- 2023-08-16
- One VAV controller with removable terminal blocks
- One No. 10 self-drilling 25 mm or 1 in. screw
- Two Wi-Fi 2.4 Ghz 2.2 dBi antennas
- Additional MAC address stickers
- Pack sheet