Technical specifications - EasyIO - LIT-12014189 - Building Management - EasyIO FW-08V series 8 Point Variable Air Volume Controller - 1.0

FW-08V Quick Start Guide

Product
Document number
LIT-12014189
Version
1.0
Revision date
2023-08-25
Product status
Active
Table 1. UL input, output, and communication ratings
Description Specification Terminal
Power supply 24 VAC, plus or minus 5% H and G
24 VDC, plus 20% or minus 15%
12 VA, Class 2
Universal inputs Voltage 0 VDC to 10 VDC, Class 2 3% accuracy UI1 and COM to UI4 and COM
Resistance 500 ohm to 500,000 ohm
Universal outputs Voltage 0 VDC to 10 VDC, Class 2 3% accuracy AO1 and COM to AO4 and COM
Minimum load impedence 2,000 ohm
Maximum current draw 5 mA
EIA/RS-485 Class 2 D+
D-
S
Ethernet ports Class 2 ENET0
ENET1
Pressure sensor 0 to 500 Pascals (0 to 2 in. WC) 3% accuracy H and L
Table 2. Technical specifications
Description Specification
Controller processor and memory specifications
Main processor MIPS 580 Mhz
Processor ARM Cortex 48 Mhz
Flash memory 32 MB
RAM 128 MB
Product temperature and humidity specifications
Operating temperature 0°C to 50°C (32°F to 122°F)
Storage temperature -20°C to 65 ° (-4°FC to 150°F)
Operating humidity 10% to 90% relative humidity, non-condensing
Physical specifications
Dimension 136 mm x 104 mm x 44 mm (5.4 in. x 4.1 in. x 1.7 in.)
Material UL Approved
Weight 350 g (12.35 oz)
Wireless ratings
Standard IEEE 802.11
Band b/g/n
Frequency range 2412 MHz to 2462 MHz
Antenna 2.2 dBi Dipole
Transmission power 19.18 dBm EIRP