Input and output terminal wiring considerations - EasyIO - LIT-12014189 - Building Management - EasyIO FW-08V series 8 Point Variable Air Volume Controller - 1.0

FW-08V Quick Start Guide

Product
Document type
Quick Start Guide
Document number
LIT-12014189
Version
1.0
Revision date
2023-08-25
Product status
Active
  • Run all low-voltage wiring and cables separately from high-voltage wiring.
  • For all input and output cables, use twisted, insulated, and stranded copper wires.
  • Use shielded cables for input and output cables that are exposed to high electromagnetic or radio frequency noise.
  • Cable runs that exceed 30 m (98 ft) require an offset in the input and output software setup.