Features - EasyIO - LIT-1901212 - EASYIO-FW-08 - EasyIO FW-08 8 point Wi-Fi controller

FW-08 Catalog Page

Brand
EasyIO
Product name
EasyIO FW-08 8 point Wi-Fi controller
Document type
Catalog Page
Document number
LIT-1901212
Document revision
1.0
Revision date
2023-06-16
Product status
Active
Language
English
  • BACnet, Modbus, Tcom and Sox protocols
  • BACnet MS/TP Client and BACnet IP Client up to 5 devices
  • BACnet IP Server over Wi-Fi or Ethernet
  • BACnet MS/TP server
  • Modbus TCP and RTU Master or Subordinate up to 5 devices
  • EasyIO Peer to Peer Protocol, compatible with FS, FG+, FW, and FT Series
  • Built-in web server, HTML5 compatible and SSL certificate support
  • MQTT, RESTful API and other web services
  • Built-in dashboard
  • Wi-Fi Access Point, Repeater, or Client Mode
  • Two Ethernet ports act as a normal network switch and support Ethernet daisy chains up to nine units or up to 30 units when using Spanning Tree Protocol and connected in a ring
  • Network Time Protocol (NTPv4) Client
  • Simple Mail Transfer Protocol for outgoing emails with SSL authentication
  • SQLite up to 6,000 records
Note: The FW-08 does not support MS/TP Client and MS/TP Server at the same time.