Technical specifications - EasyIO - LIT-1901159

FS Series Standard Control Panel Catalog Page

Brand
EasyIO
Document type
Catalog Page
Document number
LIT-1901159
Revision date
2021-04-21
Language
English
Table 1. Technical specifications
Specification Description
Terminals Controller mounted removable screw termination
Wire size Ground wire: 14 AWG; Transformer wires: 16 AWG, Ground wire: 14 AWG; Transformer wires: 16 AWG
Enclosure rating NEMA 1
Enclosure finish ANSI 61 gray polyester powder coating for the perforated panel and enclosure
Ambient operating condition 32°F to 122°F (0°C to 50°C). 10% to 90% RH
Dimensions (width x height x depth)
  • 16 in. W x 20 in. H x 6-5/8 in. D (406 mm W x 508 mm H x 168 mm D)
  • 20 in. W x 24 in. H x 6-5/8 in. D (508 mm W x 610 mm H x 168 mm D)
  • 24 in. W x 36 in. H x 6-5/8 in. D (610 mm W x 914 mm H x 168 mm D)
Weights
  • P2AAN-Kx001NA1 38 lbs
  • P2BAN-Kx001NA1 48 lbs
  • P2DAN-Kx002NA1 88 lbs
Ambient storage condition -4°F to 176°F (-20°C to 80°C) 5% to 95% RH
Agency compliance Control Panel: UL 508A, UL50 Rated Enclosure, cUL -CAN/CSA C22.2 No. 14-05