Product code number | Description |
---|---|
P2AAN-KA001NA1 | Control panel, 16.00 in. x 20.00 in. x 6.50 in. enclosure, EasyIO FS-20 controller, 120/ 24 VAC power supply with five port network switch |
P2AAN-KB001NA1 | Control panel, 16.00 in. x 20.00 in. x 6.50 in. enclosure, EasyIO FS-32 controller, 120/ 24 VAC power supply with five port network switch |
Product code number | Description |
---|---|
P2BAN-KA001NA1 | Control panel, 20.00 in. x 24.00 in. x 6.50 in. enclosure, EasyIO FS-20 controller, 120/ 24 VAC power supply with five port network switch |
P2BAN-KB001NA1 | Control panel, 20.00 in. x 24.00 in. x 6.50 in. enclosure, EasyIO FS-32 controller, 120/ 24 VAC power supply with five port network switch |
Product code number | Description |
---|---|
P2DAN-KA002NA1 | Control panel, 24.00 in. x 36.00 in. x 6.50 in. enclosure, EasyIO FS-20 controller, 120/ 24 VAC power supply and 96 VA transformer with 10 point distribution block and five port network switch |
P2DAN-KB002NA1 | Control panel, 24.00 in. x 36.00 in. x 6.50 in. enclosure, EasyIO FS-32 controller, 120/ 24 VAC power supply and 96 VA transformer with 10 point distribution block and five port network switch |