Features - EasyIO - LIT-1901159 - FS Series Standard Control Panel
FS Series Standard Control Panel Catalog Page
- Product
- Enclosures, Mounting and Panels > Control Panels > FS Series Standard Control Panel
- Document type
- Catalog Page
- Document number
- LIT-1901159
- Revision date
- 21/04/2021
- Consistent layout for all standard control panel solutions simplifies installation and commissioning
- Power supply with resettable circuit breaker and transformer provides high- and low-voltage protection
- Space and DIN rail reserved for future component additions facilitates easy
field upgrades to the panel
- Prebuilt, pre-wired, and pretested in an ISO-9001-2015 manufacturing facility
that provides products of consistently high quality
- UL 508A rated control panel and UL 50 approved enclosure meets local and
national code requirements for the United States and Canada, cULus listed.
- Controller with color-coded and clearly labeled screw terminals provides
easily identifiable input and output points