Description - EasyIO - LIT-1901159 - FS Series Standard Control Panel

FS Series Standard Control Panel Catalog Page

Product
Enclosures, Mounting and Panels > Control Panels > FS Series Standard Control Panel
Document type
Catalog Page
Document number
LIT-1901159
Revision date
21/04/2021

The EasyIO® FS Series high performance network controller control panel is a pre-wired, preassembled standard control panel that contains an EasyIO FS Series controller. This predesigned solution saves time and money because you avoid expensive and time-consuming field installations. You can also tailor the assembly to a variety of common applications for additional savings. The control panel is shipped complete, mounted in a NEMA 1 steel enclosure. In addition to the controllers, every assembly contains a power supply that incorporates a 5 A circuit breaker, a 96 VA 120/24 VAC transformer, and two 120 VAC outlets. Some models include an optional second 96 VA 120/24 VAC transformer. The EasyIO FS Series Standard Control Panel Assembly also includes a five- or ten-point 24 VAC distribution terminal block that facilitates the termination of additional field mounted devices. All models have an EasyIO FS-32 or EasyIO FS-20 controller, which communicates through BACnet IP/MSTP, Modbus, Sox, MQTT, and RESTful API. Some models offer additional space in the panel to mount relays, transducers, or other approved ancillary devices.

For additional NEMA ratings, enclosure materials, and customizations, contact the Custom Panel Group at BE-CustomPanelGroup@jci.com.