Components included with the EasyIO FS Series Standard Control Panel Assembly - EasyIO - LIT-1901159 - FS Series Standard Control Panel

FS Series Standard Control Panel Catalog Page

Product
Enclosures, Mounting and Panels > Control Panels > FS Series Standard Control Panel
Document type
Catalog Page
Document number
LIT-1901159
Revision date
21/04/2021
Table 1. Components included with the EasyIO FS Series Standard Control Panel Assembly
Quantity Description
1 Metal enclosure, NEMA 1
1 EasyIO-FS-32, EasyIO-FS-20 programmable controller
1 96 VA 120/24 VAC power supply with 5 A primary circuit protection and two 120 VAC outlets, standard on all panels
1 96 VA 120/24 VAC transformer with secondary protection
1 Five or ten-point 24 VAC distribution terminal block
Note: All panels with a single power supply are provided with a five-point terminal block. Panels with an additional transformer are provided with a ten-point terminal block.