Technical specifications - EasyIO - LIT-1901211 - EASYIO-FS-20 - EasyIO FS-20 20 Point Controller

FS-20 Catalog Page

Brand
EasyIO
Product name
EasyIO FS-20 20 Point Controller
Document type
Catalog Page
Document number
LIT-1901211
Document revision
1.0
Revision date
2023-07-17
Product status
Active
Language
English
Table 1. FS-20 UL input, output, and communication ratings
Description Specification Terminal
Power supply
  • 24 VAC, plus or minus 5%, 20 VA
  • 24 VDC, plus 20% or minus 15%, 15 VA, Class 2
H and G
12 VA, Class 2
Universal inputs Voltage 0 VDC to 10 VDC, Class 2 3% accuracy UI1 and COM to UI12 and COM
Current 0 mA to 20 mA
Resistance

500 ohm to 500,000 ohm

Digital outputs 24 VAC, 0.5 A pilot duty, Class 2, dry-contact relay output DO1 to DO2
24 VDC, 0.5 A pilot duty, Class 2, dry-contact relay output
Universal outputs

Voltage

0 VDC to 10 VDC, Class 2

3% accuracy UO1and COM to UO6 and COM
Minimum load impedance 2,000 ohm
Maximum current draw 5 mA
Current 0 mA to 20 mA
Open collector output 0.3 A max, Class 2
Ethernet ports Class 2 ETH
EIA/RS-485 port 1 Class 2 D1+
D1-
S

EIA/RS-485 port 2

Class 2 D2+
D2-
S
Table 2. FS-20 Technical specifications
Description Specification
Controller processor and memory specifications
Main processor 1.2 GHz Quad Core ARM A7
Processor ARM Cortex 48 MHz
Flash memory 8 GB
RAM 1 GB
Product temperature and humidity specifications
Operating temperature 0°C to 50° (32°F to 122°F)
Storage temperature -20°C to 65°C (-4°F to 150°F)
Operating humidity 10% to 90% relative humidity, non-condensing
Physical specifications
Dimension

198 mm x 104 mm x 44 mm (7.8 in. x 4.1in. x 1.7 in)

Material UL Approved
Weight 436 g (15.4 oz)