Description - EasyIO - LIT-1901211 - EASYIO-FS-20 - EasyIO FS-20 20 Point Controller

FS-20 Catalog Page

Brand
EasyIO
Product name
EasyIO FS-20 20 Point Controller
Document type
Catalog Page
Document number
LIT-1901211
Document revision
1.0
Revision date
2023-07-17
Product status
Active
Language
English

The FS-20 is a high-performance network controller with a 1.2 GHz quad core processor, 1 GB RAM, 8 GB flash memory, HTML5 graphics, a suite of applications and kits, and multifunctional adapter widgets.

The FS-20 offers incomparable performance and live programming via EasyIO CPT Tools. The FS-20 supports the latest IT network and security standards. The built-in VPN allows for secure remote connectivity, a unique feature in a controller.

Protocols such as BACnet, Modbus, MQTT, Sox, and TCom are supported. The FS series includes SQL database and REST API for additional data integration and multi-system interoperability. Flash RAM enables data collection and storage at the device.

The FS-20 has 12 universal inputs, six universal outputs, and two digital outputs. Input point capacity can be expanded using the FD-20i. Device and engineering licenses and annual maintenance upgrades are included in the one-time cost of the controller.