Mounting the controller on a 35mm DIN rail - EasyIO - LIT-12014270 - EASYIO-FC-20 - EasyIO FC-20 Controller

FC-20 Quick Start Guide

Product
Controls > Input/Output Controls > EasyIO FC-20 Controller
Document type
Quick Start Guide
Document number
LIT-12014270
Document revision
1.0
Revision date
2024-02-14
Product status
Active

Procedure

  1. Mount a section of 35 mm (1.38 in.) DIN rail horizontally on the enclosure base plate.
    Figure 1. 35 mm DIN rail
  2. On the back of the controller, pull down the mounting clips.
    Figure 2. Pulling down the mounting clips
  3. Hang the controller on the DIN rail by the hooks at the top of the DIN rail channel on the back of the controller and position the controller firmly against the DIN rail.
    Figure 3. Placing the controller on the DIN rail
  4. To secure the controller to the DIN rail, push the mounting clip up.
    Figure 4. Pushing the mounting clips up (rear view)
  5. Optional: For added security, use DIN rail end clips. For more information, see DIN rail end clips in Figure 1.