Typical wiring diagram - EasyIO - LIT-12014127 - EASYIO-FW-VAV - FV-VAV - 1.0

EasyIO FW-VAV Application Note

Brand
EasyIO
Product name
FV-VAV
Document type
Application Note
Document number
LIT-12014127
Version
1.0
Revision date
2024-04-09
Product status
Active
Language
English
Figure 1. Typical wiring diagram
Callout Object
A 24 VAC only
B Modulating heating
C Fan control output
D Heater 01
E Heater 02
F Pressure tubes connection (pressure independent + and -)
G

Optional devices. Selectable with dashboard

  • CO2 sensor
  • Inlet temperature sensor
  • Motion sensor
H Discharge air temperature sensor. Selectable with dashboard
I Room setpoint adjustment. Selectable with dashboard
J Room temperature sensor. Selectable with dashboard
K SA Bus NS7000 or NS8000 room temperature, setpoint, CO2 and motion detection. Dependant on the type of Network Sensor
L Ethernet ports
M

SA bus modular port: RJ-12 6-pin modular jack. SA Bus NS7000 or NS8000 room temperature, setpoint, CO2 and motion detection.

Dependent on the type of Network Sensor.