Mobile Access Portal (MAP) Gateway - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06

The MAP Gateway is a pocket-sized web server that provides a wireless mobile user interface to SMART Equipment and Johnson Controls branded system controllers and thermostats. Small, lightweight, and easy to use, the MAP Gateway joins the rapidly expanding list of Johnson Controls products that leverage the power of mobility and smart devices to improve daily operations.

The MAP Gateway can be used to access field bus devices on Metasys® systems, Facility Explorer systems, and SMART Equipment rooftop units (RTUs) with unit control boards (UCBs). The MAP Gateway supports Johnson Controls branded Field Controllers, including FX-PCA, FX-PCG, and FX-PCV Series devices. It also supports the TEC3000 Series Thermostats. Offering many-to-one, multi-client connectivity, the MAP Gateway provides access to any SMART Equipment device that is on a connected BACnet MS/TP field bus. The MAP Gateway solution is conveniently sized and has a built-in wireless access point. The MAP Gateway provides an intuitive, browser-based user interface to access advanced features like alarms and point configuration.

The MAP Gateway at Release 4.2 can be used to commission the BACnet/IP field controllers, the FX-PCA4911 and FX-PCV1930, when directly connected to them using their SA bus sensor port or through a thermostat connected on the same port.

For more information on the MAP Gateway, refer to the Mobile Access Portal Gateway Product Bulletin (LIT-12011884).

Figure 1. Mobile Access Portal