Hardware and installation - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06

FX-PC controllers are encased in a durable, plenum-rated, plastic housing. The plastic housing may eliminate the need for a separate enclosure for plenum-rated construction. Check regional, national, and local code requirements for appropriate applications. FX-PC controllers feature bright, color-coded LEDs, visible on the controller cover, that indicate the supply power, communications bus, and EOL switch status, as well as a variety of fault conditions to aid troubleshooting the controller and bus.

An integral EOL switch on each MS/TP FX-PC controller allows you to enable the controller as a bus terminating device, which when properly configured, reduces reflected noise on the bus and improves bus communication.

Each MS/TP FX-PC controller has an easily accessible, eight-position DIP switch that allows you to set a valid and unique device address for each controller on the bus. A blank space is included on the controller cover for recording the device address.

The BACnet/IP field controllers feature rotary switches to give each controller a unique number on the subnet where it resides, to identify it in CCT for uploading, downloading, and commissioning.

FX-PC controllers feature removable, color-coded, keyed, and labelled terminal block plugs for the supply power and communications bus terminations. Most models have fixed, color-coded, and labelled terminal blocks for the input and output terminations, which facilitate installing and servicing the controllers.

The I/O terminations on the FX-PCV models are spade lugs. Pluggable screw terminal blocks that connect to the I/O spade terminations are also available as optional accessories.FX-PCA2612 models have removable, color-coded, and labelled terminal block plugs for the I/O terminations.

On FX-PCG, FX-PCA and FX-PCX Series Controllers, integral mounting clips and a DIN rail track on the controller back-plate allow you to easily mount the controller either on a horizontal section of 35 mm DIN rail or directly to a wall or flat vertical surface.Some FX-PCG models have a backlit user interface display with adjustable brightness and contrast to ensure readability in low-light environments. The easy-to-use display provides convenient local monitoring and adjusting of key setpoints and control parameters. For the FX-PCG and FX-PCA models without a display, a stand-alone FX-DIS1710 Local Controller Display module is available that connects directly to the SA Bus port. For details, refer to the FX-DIS Local Controller Display Product Bulletin (LIT-12011667).