Handheld VAV Box Balancing Tool technical specifications - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06
Table 1. Handheld VAV Box Balancing Tool technical specifications
Product Code FX-ATV7003-0
Supply Voltage 9.8 to 16.5 VDC; 15 VDC Nominal, supplied by the Sensor Actuator (SA) Bus Port
Current Consumption 90 mA maximum
Terminations RJ-12, 6-Position Modular Jack
Transmission Speed Serial Communication (SA Bus)

9600, 19.2k, 38.4k, or 76.8k bps

Sensor Addressing Fixed address of 198
Ambient Conditions Operating: 0°C to 50°C (32°F to 122°F); 5% to 95% RH, Noncondensing; 30°C (86°F) Maximum Dew Point

Storage: -40°C to 85°C (-40°F to 185°F); 5% to 95% RH, Noncondensing

Dimensions 80 mm x 80 mm x 25 mm (3.2 in. x 3.2 in. x 1.0 in.)
Weight 0.165 kg (0.365 lb)
Compliance



United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment Industry Canada, ICES-003
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant
BACnet International: BACnet Testing Laboratories (BTL) 135-2004 Listed BACnet Smart Sensor (B-SS)

The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.