Features of the ZFR Pro Wireless Field Bus System - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06
In addition to the wireless features provided by the FX-ZFR Series Wireless Field Bus System, the FX-ZFR Pro Series Wireless Field Bus System provides the following:
  • Supports compact, easy-to-install, and versatile FX-ZFR1821/FX-ZFR1822 Router-Repeaters
  • Uses Gateway and FX-ZFR1820/FX-1823 Coordinator Radios to provide a BACnet/IP connectivity between WEFCs and FX Supervisory Controllers across multiple IP subnets.
  • The WNC Gateway provides local access to controller and equipment data through a Wi-Fi connection to a portable device using any standard browser interface without the need for an FX Supervisory Controller.
  • Supports TEC3000 Series Wireless Thermostat Controllers