Features and benefits - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06
Standard BACnet Protocol
Provides interoperability with Johnson Controls and third-party BAS products that use the widely accepted BACnet standard.
Standard Hardware and Software Platform
Uses a common hardware design throughout the family line to support standardized wiring practices and installation workflows. Also uses a common software design to support the use of a single tool for control applications, commissioning, and troubleshooting to minimize technical training
Models to support communication protocols that are switchable between BACnet MSTP and N2
At CCT Release 10.1, a new capability allows FX-PCV, FX-PCG, and FX-PCA to be configured to communicate using either the BACnet MSTP or the N2 field bus networking protocol. The operation of the FX-PCX is not affected by the selection of the BACnet MSTP or the N2 protocol in the host controller.
Models to support BACnet/IP communications
The FX-PCA4911 and the FX-PCV1930 communicate over the BACnet/IP protocol. This allows more flexibility in choosing the devices for your site's network.
Wireless Field Controller (FC) or Sensor/Actuator (SA) Bus Interface
Both the FX-ZFR1800 Series Wireless or WNC1800/FX-ZFR182x Pro Series Wireless Field Bus (FX-ZFR Pro) provide a wireless alternative to hard-wired system counterparts, offering application flexibility and mobility with minimal disruption to building occupants.
Bluetooth® Wireless Commissioning Interface
Provides an easy-to-use connection to the configuration and commissioning tool.
Auto-Tuned Control Loops
Reduce commissioning time, eliminate change-of-season re-commissioning, and reduce wear and tear on mechanical devices.
Universal Inputs, Configurable Outputs, and Point Expansion Modules
Allow multiple signal options to provide input/output flexibility.
Optional Local User Interface Display
Allows convenient monitoring and adjusting capabilities at the local device.
BACnet Testing Laboratories™ (BTL) Listing
Ensures interoperability with other BTL-listed devices. BTL is a third-party agency that validates BAS vendor products meet the BACnet industry-standard protocol.