Features - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06

The FX-ZFR Wireless Field Bus System provides the following features:

  • The wireless mesh network enhances reliability by providing redundant transmission paths for the data through other routers in the mesh network using stochastic addressing. The result is a resilient, self-healing network.
  • Wireless communications for an FX system provides a wireless platform for FX-PC controllers across multiple levels of an FX system–from FX Supervisory Controllers to FX-PC controllers to room sensors. Enables wireless devices to coexist with hard-wired devices on the same FX network. Offers simple add-ons hardwired to seamlessly enable standard hard-wired FX-PC controllers to function wirelessly.

  • Wireless mesh network enables quick, economical, and low-maintenance installation; minimizes MS/TP BACnet hard wiring; enhances reliability through automatically forming wireless links and redundant wireless data transmission paths.

  • Support of up to nine wireless room sensors per wirelessly enabled programmable controller facilitates temperature averaging and high/low selection to optimize comfort in larger zones.

Refer to the FX-ZFR Wireless Field Bus System Product Bulletin (LIT-12011686) for additional information.