FX-ZFR1800 Series Wireless Field Bus System - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06

The FX-ZFR Wireless Field Bus System provides wireless monitoring and control of HVAC equipment within multiple levels of a FX system using BACnet protocol over 2.4 GHz ZigBee® Wireless to communicate between FX Supervisory Controllers and room temperature sensors.

Any FX-PC controller can be wirelessly enabled using an FX-ZFR1811 Wireless Field Bus Router or the ZFR1812 Wall Mount Wireless Field Bus Router. One router is required per FX-PC controller. This pairing is referred to as a Wireless Enabled Programmable Controller (WEPC).

Figure 1. FX-ZFR Wireless Field Bus Devices

An FX-ZFR Wireless Field Bus System consists of the following:

  • up to 8 FX-ZFR1810 Wireless Field Bus Coordinators per supervisory controller field bus trunk

  • up to 35 WEPCs per coordinator

  • up to 100 WEFCs per supervisory controller field bus trunk

  • up to 9 FX-WRZxxx Series wireless sensors per WEFC with a maximum of 100 combined total of WEFC and WRZ sensors per coordinator

  • additional FX-ZFR1811 or FX-ZFR1812 Wireless Field Bus Routers-Repeaters as required, acting as repeaters

Together, these components create a wireless mesh network that allows the exchange of data between the collection of devices within the FX-ZFR Wireless Field Bus System’s wireless network and wired BACnet MS/TP devices.

Use the FX-ZFRRPT-0 optional repeater power supply with an FX-ZFR1811 or FX-ZFR1812 router to serve as a repeater to extend wireless mesh networks and provide multiple wireless transmission pathways.