FX-PCX Series point type counts per model - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06
Table 1. FX-PCX Series point type counts per model

Point types

Signals accepted

FX-PCX 1711

FX-PCX 2711

FX-PCX 2721

FX-PCX 3711

FX-PCX 3721

FX-PCX 3731

FX-PCX 4711

Universal Input (UI)

Analog Input, Voltage Mode, 0–10 VDC

Analog Input, Current Mode, 4–20 mA

Analog Input, Resistive Mode, 0–2k ohm, RTD (1k NI [Johnson Controls], 1k PT, A99B SI), NTC (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

 

2

8

4

   

6

Binary Input (BI)

Dry Contact Maintained Mode

Pulse Counter/Accumulator Mode (High Speed), 100 Hz

4

     

16

8

2

Analog Output (AO)

Analog Output, Voltage Mode, 0–10 VDC

Analog Output, Current Mode, 4–20 mA

   

2

     

2

Binary Output (BO)

24 VAC Triac

         

8

3

Universal Output (UO)

Analog Output, Voltage Mode, 0–10 VDC

Binary Output Mode, 24 VAC/DC FET

Analog Output, Current Mode, 4–20 mA

 

2

 

4

     

Configurable Output (CO)

Analog Output, Voltage Mode, 0–10 VDC

Binary Output Mode, 24 VAC Triac

           

4

Relay Output (RO) (-0 Models Only)

120/240 VAC

 

2

 

4

     

Relay Output (RO) (-2 Models Only)

24 VAC

 

2

 

4