FX-PCX Series ordering information - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06
Table 1. FX-PCX Series ordering information

Product code number

Description

UL and cUL

CE marked

FX-PCX1711-0

4-Point Expansion I/O Module with 4 BI, FC, and SA Bus Support

X

X

FX-PCX2711-0

6-Point Expansion I/O Module with 2 UI, 2 UO, 2 RO, FC and SA Bus Support. Relays are rated for 120/240 VAC.

X

 

FX-PCX2711-2

6-Point Expansion I/O Module with 2 UI, 2 UO, 2 BO, FC, and SA Bus Support. Relays are rated for 240 VAC.

 

X

FX-PCX2721-0

10-Point Expansion I/O Module with 8 UI, 2 AO, FC, and SA Bus Support

X

X

FX-PCX3711-0

12-Point Expansion I/O Module with 4 UI, 4 RO, 4 BO, FC, and SA Bus Support. Relays are rated for 120/240 VAC.

X

 

FX-PCX3711-2

12-Point Expansion I/O Module with 4 UI, 4 UO, 4 BO, FC, and SA Bus Support. Relays are rated for 240 VAC.

 

X

FX-PCX3721-0

16-Point Expansion I/O Module with 16 BI, FC, and SA Bus Support

X

X

FX-PCX3731-0

16-Point Expansion I/O Module with 8 BI, 8 BO, FC, and SA Bus Support

X

X

FX-PCX3731-0A 1

16-Point Expansion I/O Module with 8 BI, 8 BO, FC, and SA Bus Support

Note: BOs on the FX-PCX3731-0A controller do not supply power for the outputs; the BOs require external low-voltage (<30 VAC) power sources.

X

X

FX-PCX4711-0

17-Point Expansion I/O Module with 6 UI, 2 BI, 3 BO, 2 AO, 4 CO, 24 VAC, FC, and SA Bus Support

X

X

1 This model is currently available only in the Asian market; contact your local Johnson Controls representative for more information.