FX-PCG Series technical specifications - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06
Table 1. FX-PCG Series technical specifications
Product Code Numbers FX-PCG1611-1 – 10-Point General Purpose Programmable Controller

FX-PCG1621-1 – 10-Point General Purpose Programmable Controller with Integral Display and Pushbutton User Interface

FX-PCG2611-0 – 17-Point General Purpose Programmable Controller

FX-PCG2621-0 – 17-Point General Purpose Programmable Controller with Integral Display and Pushbutton User Interface

Supply Voltage

24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, Power Supply Class 2 (North America), Safety, Extra-Low Voltage (SELV) (Europe)

Power Consumption

14 VA maximum for FX-PCG1611, FX-PCG2611 (no integral display)

20 VA maximum for FX-PCG1621 and FX-PCG2621 (with integral display)

Note: VA ratings do not include any power supplied to the peripheral devices connected to Binary Outputs (BOs) or Configurable Outputs (COs), which can consume up to 12 VA for each BO or CO, for a possible total consumption of an additional 84 VA (maximum).
Ambient Conditions

Operating: 0°C to 50°C (32°F to 122°F); 10% to 90% RH noncondensing

Storage: -40°C to 80°C (-40°F to 176°F); 5% to 95% RH noncondensing

Note: FX-PCG models with an -0ET suffix have an operating temperature range of -40°C to 70°C (-40°F to 158°F).
Controller Addressing

BACnet/MS/TP Controller

DIP switch set; valid controller device addresses 4–127

(Device addresses 0–3 and 128–255 are reserved and not valid controller addresses.)

N2

DIP switch set; valid controller device addresses 1–255

Communications Bus

RS-485, software selectable between BACnet MS/TP or N2:

3-wire FC Bus between the supervisory controller and FX-PC controllers

4-wire SA Bus between FX-PC controller, NS Series Network Sensors, and other sensor/actuator devices, includes a lead to source 15 VDC supply power (from FX-PC controller) to bus devices

Processor

RX631 Renesas® 32-bit microcontroller

Memory FX-PCG16 and FX-PCG26:

1 MB Flash Memory and 512 KB RAM

Input and Output Capabilities FX-PCG16: Models:

2 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact

1 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode

3 - Binary Outputs: Defined as 24 VAC Triac (selectable internal or external source power)

4 - Configurable Outputs: Defined as 0–10 VDC or 24 VAC Triac BO

FX-PCG26 Models:

6 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact

2 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode

3 - Binary Outputs: Defined as 24 VAC Triac (selectable internal or external source power)

4 - Configurable Outputs: Defined as 0–10 VDC or 24 VAC Triac BO

2 - Analog Outputs: Defined as 0–10 VDC or 4–20 mA

Analog Input/Analog Output Resolution and Accuracy

FX-PCG16 and FX-PCG26:

Analog Input: 16-bit resolution

Analog Output: 16-bit resolution and ±200 mV in 0–10 VDC applications

Terminations

FX-PCG16 and FX-PCG26:

FC Bus Port and Sensor Port: RJ-12 6-pin Modular Jacks

Mounting

Horizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller

Housing

FX-PCG16 and FX-PCG26:

ABS and polycarbonate UL94 5VB; self-extinguishing; Plenum-rated protection class: IP20 (IEC529)

Dimensions (Height x Width x Depth) FX-PCG16 Models: 150 mm x 164 mm x 53 mm (5-7/8 in. x 6-7/16 in. x 2-1/8 in.) including terminals and mounting clips

FX-PCG26 Models: 150 mm x 190 mm x 53 mm (5-7/8 in. x 7-1/2 in. x 2-1/8 in.) including terminals and mounting clips

Note: Mounting space for all FX-PC controllers requires an additional 50 mm (2 in.) space on top, bottom, and front face of controller for easy cover removal, ventilation, and wire terminations.
Weight

FX-PCG16 Models: 0.4 kg (0.9 lb)

FX-PCG26 Models: 0.5 kg (1.1 lb)

Compliance



United States:UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant
FX-PCG16 and FX-PCG26:

BACnet Testing Laboratories (BTL) Protocol Revision 4 Listed BACnet Application Specific Controller (B-ASC)

1 For more information, refer to the FX-PC Series Controllers MS/TP Communications Bus Technical Bulletin (LIT-12011670).