FX-PCA Series technical specifications - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06
Table 1. FX-PCA Series Technical Specifications

Product Code Numbers

FX-PCA2611-0 –17-Point Advanced Application Programmable Controller with Integral Real-Time Clock and 24 VAC Supply Power

FX-PCA2612-1 –18-Point Advanced Application Programmable Controller with Integral Real-Time Clock and 24 VAC Supply Power

FX-PCA2612-2 –18-Point Advanced Application Programmable Controller with Integral Real-Time Clock and 100–240 VAC Supply Power

FX-PCA3613-0 –26-Point Advanced Application Programmable Controller with 8 UI, 6 BI, 6 BO, and 6 AO; 24 VAC; SA Bus; FC Bus; Integral Real-time Clock; Improved Fast Persistence.

FX-PCA4911-0 –28-Point FX-PCA with Integral Real-Time Clock and 24 VAC Supply Power; Communicates over BACnet/IP network

Supply Voltage

FX-PCA2611-0, FX-PCA2612-1 , FX-PCA3613-0, and FX-PCA4911-0 : 24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, Power Supply Class 2 (North America), Safety Extra Low Voltage (SELV) (Europe)

FX-PCA2612-2: 100–240 VAC 50/60 Hz

Power Consumption 1

FX-PCA2611-0, FX-PCA3613-0, and FX-PCA4911-0: 14 VA maximum

FX-PCA2612-1: 30 VA maximum

FX-PCA2612-2: 40 VA maximum

Ambient Conditions

Operating: 0°C to 50°C (32°F to 122°F); 10% to 90% RH noncondensing; Pollution Degree 2

Storage: -40°C to 80°C (-40°F to 176°F); 5% to 95% RH noncondensing

Controller Addressing

For BACnet MS/TP-configured controllers: DIP switch set: valid field controller device addresses 4-127 (device addresses 0–3 and 128–255 are reserved)

For BACnet/IP controllers: 3 rotary switches to assign unique number for each controller on the subnet to identify it in the Controller Tool for uploading, downloading, and commissioning

For N2-configured controllers: DIP switch set; valid control device addresses 1–255

Communications Bus

RS-485, field selectable between BACnet MS/TP and N2 communications:

3-wire FC Bus between the supervisory controller and FX-PC controllers

4-wire SA Bus between FX-PC controller, NS Series Network Sensors, and other sensor/actuator devices, includes a lead to source 15 VDC supply power (from FX-PC controller) to bus devices.

FX-PCA4911-0:

BACnet/IP over Ethernet cable

4-wire SA Bus between field controller, network sensors, and other sensor/actuator devices, includes a lead-to source 15 VDC supply power (from field controller) to bus devices.

Processor

FX-PCA2611-0, FX-PCA2612-1, FX-PCA2612-2: H8SX/166xR Renesas® microcontroller

FX-PCA3613-0: RX630 32-Bit Renesas® microcontroller

FX-PCA4911-0: RX63N 32-Bit Renesas microcontroller

Memory

FX-PCA2611-0, FX-PCA2612-1, and FX-PCA2612-2: 4 MB Flash Memory and 1 MB RAM

FX-PCA3613-0, FX-PCA4911-0: 16 MB Flash Memory and 8 MB RAM

Input and Output Capabilities

FX-PCA2612-1 and FX-PCA2612-2:

5 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact

4 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode

4 - Configurable Outputs: Defined as 0–10 VDC or 24 VAC Triac BO

2 - Relay Outputs: (Single-Pole, Double-Throw) Rated as UL 916; 1/4 hp 120 VAC, 1/2 hp 240 VAC; 360 VA Pilot Duty at 120/240 VAC (B300); 3 A Non-inductive 24-240 VAC; EN 60730: 6 (4) N.O. or N.C. only

3 - Relay Outputs: (Single-Pole, Single-Throw) Rated as UL 916: 1/4 HP 120 VAC, 1/2 HP 240 VAC; 360 VA Pilot Duty at 120/240 VAC (B300); 3 A Non-inductive 24-240 VAC; EN 60730: 6 (4) N.O. or N.C. only

FX-PCA3613-0:

8 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0-600k ohms, or Binary Dry Contact

6 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode

6 - Binary Outputs: Defined as 24 VAC Triac (external power source only)

6 - Analog Outputs: Defined as 0–10 VDC or 4–20 mA

FX-PCA4911-0:

10 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohms, or Binary Dry Contact

6 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode

4 - Binary Outputs: Defined as 24 VAC Triac (external power source only)

4 - Analog Outputs: Defined as 0-10 VDC or 4–20 mA

4 - Configurable Outputs: Defined as AO mode , 0–10 VDC or BO mode, 24 VAC Triac

Analog Input/Analog Output Resolution and Accuracy

Analog Input: 15-bit resolution

Analog Output: 15-bit resolution and ±200 mV in 0–10 VDC applications

Terminations

FX-PCA2611-0, FX-PCA3613-0:

Input/Output: Fixed Screw Terminal Blocks

FC Bus, SA Bus and Supply Power: 3-wire and 4-wire Pluggable Screw Terminal Blocks

FC Bus and SA Bus Port: RJ-12 6-pin Modular Jacks

FX-PCA2612-1 and FX-PCA2612-2:

Input/Output: Pluggable Screw Terminal Blocks

FC Bus, SA Bus and Supply Power: 3-wire and 4-wire Pluggable Screw Terminal Blocks

FC Bus and SA Bus Port: RJ-12 6-pin Modular Jacks

FX-PCA4911-0:

Input/Output: Fixed Screw Terminal Blocks

SA Bus and Supply Power: 3-wire and 4-wire Pluggable Screw Terminal Blocks

SA Bus Port: RJ-12 6-pin Modular Jacks

Mounting

Horizontal on single 35 mm DIN rain mount (preferred), or screw mount on flat surface with three integral mounting clips on controller

Housing

Enclosure material: ABS and polycarbonate UL94 5VB; self-extinguishing; Plenum-rated Protection Class: IP20 (IEC529) (except the FX-PCA2612 controller)

Dimensions (Height x Width x Depth) 2

FX-PCA2611-0: 150 mm x 190 mm x 53 mm (5-7/8 in. x 7-1/2 in. x 2-1/8 in.) including terminals and mounting clips

FX-PCA2612 Models: 150 mm x 164 mm x 53 mm (5-7/8 in. x 6-7/16 in. x 2-1/8 in.) including terminals and mounting clips

FX-PCA3613-0 and FX-PCA4911-0: 150 mm x 220 mm x 57.5 mm (5-7/8 in. x 8-3/4 in. x 2-1/4 in.) including terminals and mounting clips

Weight

0.5 kg (1.1 lb)

Compliance



United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003

Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Johnson Controls declares that theFX-PCA2612-2 models are also in compliance with the essential requirements and other relevant provisions of the Low Voltage Directive. Declared as Independently Mounted, Intended for Panel Mounting, Operating Control Type 1.B, 4kV rated impulse voltage, 100°C ball pressure test.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

BACnet International:

FX-PCA26xx Models - BACnet Testing Laboratories (BTL) Protocol Revision 7 Listed BACnet Advanced Application Controller (B-AAC)

FX-PCA3613-0: - BACnet Testing Laboratories™ Protocol Revision 9 (BTL) Listed BACnet Advanced Application Controller (B-AAC)

FX-PCA4911-0: BACnet Testing Laboratories™ Protocol Revision 12 (BTL) Listed BACnet Advanced Application Controller (B-AAC)

1 VA ratings do not include any power supplied to the peripheral devices connected to Binary Outputs (BOs) or Configurable Outputs (COs), which can consume up to 12 VA for each BO or CO, for a possible total consumption of an additional 84 VA (maximum).
2 Mounting space for FX-PCA26 models requires an additional 50 mm (2 in.) space on top, bottom, and front face of controller for easy cover removal, ventilation, and wire terminations.