FX-PCA Advanced Application Programmable Controller - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06

FX-PCA Series Controllers are programmable controllers that can communicate using BACnet®/IP, MS/TP, or N2 communications protocols, depending on the model. The FX-PCA4911 communicates using BACnet/IP communications protocol, and is a BACnet Advanced Application Controller (B-AAC). The other FX-PCA Series controllers can be switched between MS/TP and N2 Communications protocols and when used as MS/TP devices are BACnet Advanced Application Controllers (B-AACs).

FX-PCA Series Controllers can also operate as stand-alone controllers in applications that do not require a networked supervisory device or for network applications where it is preferred to have the scheduling, alarming, and/or trending performed locally in the field controllers.

The FX-PCA4911 communicates using BACnet/IP communications protocol, and is a BACnet Advanced Application Controller (B-AAC). The FX-PCA4911 controllers operate on BACnet/IP networks and integrate into Johnson Controls and third-party systems. The FX-PCA3613 controller runs pre-engineered and user-programmed applications and provide the inputs and outputs required to monitor and control a wide variety of HVAC and other facility equipment. PCA36 controllers operate on an RS-485 BACnet® MS/TP Bus and integrate into Johnson Controls® and third-party BACnet systems. PCA36 controllers include an integral real-time clock, which enables the controllers to monitor and control schedules, calendars, and trends, and operate for extended periods of time as stand-alone controllers when offline from the system network.

FX-PCA2612 controller models feature line-voltage relay outputs, making these controllers well suited for use in terminal units. The FX-PCA2612-2 model uses a line-voltage power supply, eliminating the need for a 24 VAC transformer in line-voltage applications.