FX-PC Controller features - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06

Features and benefits common to the FX-PCV FX-PCG, FX-PCA and FX-PCX Series controllers include the following:

  • 32-bit microprocessor ensures optimum performance and meets industry specifications.
  • BACnet MS/TP Protocol supports seamless integration into Johnson Controls and third-party BACnet devices.
  • MS/TP Field Controllers have an integral end-of-line (EOL) switch that enables field controllers to be terminating devices on the communications bus.
  • Pluggable communications bus and supply power terminal blocks expedite installation and troubleshooting.
  • MS/TP controllers have wireless connectivity through the FX-ZFR1800 Series or the WNC1800/FX-ZFR182x Pro Series Wireless Field Bus Systems that enables wireless mesh connectivity to supervisory controllers, facilitating easy initial location and relocation

Additional features and benefits common to the FX-PCV, FX-PCG, and FX-PCA controllers include the following:

  • Writable flash memory allows standard or customized applications to be downloaded from CCT and enables persistent application data.
  • Local UI display provides enhanced local monitoring
  • User-friendly graphic theme and clear pushbutton identification facilitate easy navigation of the integral or optional UI/display
  • Patented technologies including Proportional Varying Deadzone Control (PVDC), Pattern Recognition Adaptive Control (PRAC+), and Pulse Modulation Adaptive Control (PMAC) provide continuous loop tuning.
  • Large product family provides a wide range of point mix to meet application requirements and allows for the addition of one or more FX-PCXs or NS Series Network Sensors to provide even more I/O capacity.