FX-BTCVT Bluetooth Commissioning Converter - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06
Note: BTCVT is no longer available for purchase, but continues to be supported.

The Bluetooth Commissioning Converter (FX-BTCVT) provides a temporary Bluetooth connection between FX-PC Series Controllers and the laptop computer used to commission them. It allows technicians to commission and service the controllers over a wireless connection (Figure 1).

The FX-BTCVT Bluetooth Commissioning Converter provides communication from the BACnet MS/TP FC Bus, the N2 Field Bus, or the SA Bus to a Bluetooth-enabled computer running the CCT software. Any MSTP controller on an FC Bus can be commissioned by connecting to any other controller, any network sensor, or any FX-PCX connected to any controller on the bus, provided a FC/SA bus port is available. The Bluetooth Commissioning Converter can also provides CCT support for BACnet/IP controllers. However, it does not download Firmware or Applications to the BACnet/IP controllers. Only upload and commissioning of BACnet/IP controllers is supported through the Bluetooth Commissioning Converter.

The 2.4 GHz Bluetooth connection allows for you to be up to 10 m (33 ft) away while you commission the controller with a laptop computer and the CCT software.

Figure 1. Bluetooth Commissioning Converter